The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ASIA) region.

Product Family

Avocent LV 5000 KVM Extender Series

The Avocent LV 5000 series of high performance extender solutions provide an at the desktop experience in environments where conditions make it is advantageous to operate and manage critical business systems from a secure, monitored location.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
Warranty: 2 years, extended warranties available

The LV 5000 series support DisplayPort Dual Mode video and offers pixel-perfect video resolutions for demanding applications. Users can choose to have a maximum resolution of 3840x2160 (UHD 4K) with a single monitor or 1920 x 1200 (WUXGA) resolution in a dual monitor configuration. Picture quality is delivered through an uncompressed system whereby every pixel of every frame is sent without loss.

Model Specifications Overview
Avocent LV 5020P KVM Extender
LV5020 Transmitter 2 x DisplayPort   Up to 4032x216 @ 30Hz / 4K   1.76 in   7.92 in   4.8 in   1.65 lbs  

Benefits

Pixel Perfect Video Every Time
The LV5000 series support DisplayPort Dual Mode video and offers pixel-perfect
video resolutions for demanding applications. Users can choose to have a maximumresolution of 3840x2160 (UHD 4K) with a single monitor or 1920 x 1200 (WUXGA)
resolution in a dual monitor configuration. Extension, Not Exclusion
The LV5000 does more than just extend system control. It provides a full-function
connection that enables up to six USB 2.0 human interface devices.High-definition audio recording andplayback is also supported.

Features

High-definition Display Port Video - Supports Display Port Dual Mode (DP++) and can transmit maximum resolution of up to 3840x2160 (UHD 4K)with a single monitor, or two 1920 x 1200 (WUXGA) video streams in a dual monitor configuration. USB 2.0 - Enables connection of up to six USB human interface devices including mice, keyboards, graphics tablets,touchscreens, jog shuttles, joysticks, 3D explorers, mass storage devices and isochronous devices like webcams and headsets. HD-quality - High definition analog stereo audio input and output. S/PDIF input also supported. Plug and play - The LV5000 Series extenders are delivered in a zero configuration state so you can plug them in and start working right away. There’s no need for drivers or software to be installed. (Full USB 2.0 requires a second cable)

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location