- A Vertiv Webinar Series
- 2020/10/21 07:00
- 2020/10/21 08:00
- October 21, 2020
- ON24
Summary
We are pleased to announce the launch of the SmartCabinet™ 2-E!
Join this webinar as we introduce our latest offering for pre-integrated, enclosed micro data center solution – a complete data center infrastructure in a rack. It comes with new a self-contained cooling solution for edge deployment and is well-suited for sites where outdoor condenser installation is not feasible.
Speaker
|
|
|
SmartCabinet™ 2-E features:
- Full containment (600mm width) with glass door design
- Supports up to 24U IT usable space (NEW)
- Double conversion UPS with internal battery module
- Supports up to 3kW IT system
- Switched rack PDU
- Self-contained cooling system (NEW)
- Cooling high availability (NEW)
- Features cooling modulation, 30-100%
- Features ECO Mode (NEW)
- 9” inch touch screen HMI display
- Centralized monitoring via RDU
- Tri-color LED lighting (NEW)
- Built-in sensor system to monitor the cabinet
- Smart lock system
Optional:
- Full containment design (600mm width) with steel door design
- Heat exhaust kit