Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Liebert CRV

A self-contained data center cooling unit that is ideally suited and designed for cooling server rack cabinets in small and medium data centers. Liebert CRV features Liebert iCOM and PACC controls and a digital scroll compressor, for high reliability and optimized data center heat management.​​​​​

Получить брошюру
Login to Save for Later
Оптимальное решение для:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Government
  • Healthcare

Особенности

Flexibility
Horizontal airflow cooling design is suitable for non-raised or raised floors.
Adjustable airflow baffles maximize cooling to rack equipment, allowing the system to be positioned within the row or at the end of the row.
Air, water, glycol, and chilled water systems available.
Caster mounted for easy placement.
Multiple units communicate with each other to improve system performance and reduce energy consumption.
Can be used with Liebert SmartAisleâ„¢ containment system.  
 
Lowest Total Cost of Ownership
 Designed for higher return air tempurature to maximize cooling capacity and increase efficiency.
Only front and back access required, resulting in minimized installation and service time.
Digital Scroll compressor and varialbe speed EC fans operate efficienctly to reduce energy consumption and provide longer component life.
Compact cabinet minimizes floor space requirements.
 
High Availability    
Self-adapts to changing conditions to provide 24/7 precision environmental control: cooling, humidity control and air filtration.
Liebert iCOM control provides alerts for preventive maintenance before issues occur.
Varialbe capacity Digital Scroll compressor adapts to load and eliminates compressor cycling, greatly increasing compressor life.
 
Ideal Applications    
Small to medium-sized data centers
    - From 2 to 24 racks
    - Optimal for cold/hot aisle configurations
Heat density up to 10kW/rack without containment. 
Raised and  non-raised floors.
Rooms with a low ceiling where air cannot be ducted.
SmartAisle containment system.
Spot cooling in large data centers. 
 
Брошюры и проспекты

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
Vertiv Academy – Thermal Management Training
530 Westar Blvd Westerville Ohio 43082 USA
Целевые области продажи продукта: Системы управления климатом
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион