Vertiv™ Avocent® IPUHD 4K IP KVM
The Vertiv™ Avocent® IPUHD 4K IP KVM Device provides users with remote access to servers with 4K video resolution. Empower employees to do their best work by providing fast, seamless access to confidential on-premises and other business applications, increasing productivity and reducing work strain. The Avocent IPUHD is flexible in that it can be used either as an integrated 4K IP KVM with the Avocent MP1000 or RM1048P management appliances or as a standalone device with the Avocent DSView IPPS power supply.
Guardar este produto no seu painel
Acabou de guardar este produto no seu painel para o visualizar mais tarde. Pode remover facilmente o item do seu painel de controlo quando já não quiser guardá-lo.
Inicie sessão ou crie uma conta para guardar isto para mais tarde
- Banca, finanças e seguros
- Transmissão e entretenimento
- Centro de dados/Colocação/Alojamento
- Educação
- Cuidados de saúde
- Governo
- Indústria
- Retalho e grossistas
- Telecomunicações
- Transporte
Vertiv™ Avocent® IPUHD 4K IP KVM
The Vertiv™ Avocent® IPUHD 4K IP KVM Device provides users with remote access to servers with 4K video resolution. Empower employees to do their best work by providing fast, seamless access to confidential on-premises and other business applications, increasing productivity and reducing work strain. The Avocent IPUHD is flexible in that it can be used either as an integrated 4K IP KVM with the Avocent MP1000 or RM1048P management appliances or as a standalone device with the Avocent DSView IPPS power supply.
- Banca, finanças e seguros
- Transmissão e entretenimento
- Centro de dados/Colocação/Alojamento
- Educação
- Cuidados de saúde
- Governo
- Indústria
- Retalho e grossistas
- Telecomunicações
- Transporte
Vantagens
Características
Especificações
The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.
- Product Overview
- Tipo
- Digital Infrastructure
- POD
- 1 x USB-C with alt mode DIsplay Port
- Power
- 5V 25W
- Connectors
- n/a
- Resolução de vídeo
- 4K, 24bit color up to 30HZ
- Graphic Mode
- Humidity
- Operational - 5% to 80% Non-Operational 5% to 90%
- Power Supply(s)
- External Power Supply +5V 25W
- Power Description
- Network Interfaces
- 2 x 1G, w/lan1 PoE port - 802.3 @Type 2 PoE +
- Serial Ports
- 1 x Micro USB
- Interfaces/Ports
- USB Ports
- 1 USBC, 1 Micro-USBC
- Temperatura de funcionamento
- 32 to 122 degrees F (0 to 50 degrees C)
- Fans
- 1
- Operational Conditions
- Agency Approvals
- Please reference Data Sheet for Agency Approvals
- Miscellaneous
- Storage Temperature
- -4 to 158 degrees F (-20 to 70 degrees C)
- Vertiv™ Avocent® IPUHD 4K IP KVM Quick Installation Guide
- Vertiv™ Avocent® IPUHD 4K IP KVM Device Installer User Guide
- Vertiv™ Avocent® IPUHD 1U Shelf Rack Mount Quick Installation Guide
- Vertiv™ Avocent® 4K IP KVM Adapter Quick Installation Guide
- Vertiv™ Avocent® IPUHD 21U Gate Rack Mount Installation Guide
*Para ver transferências específicas do modelo, terá de ir para a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.