Sorry, this page isn't available for your location.

The page you're viewing is for Portuguese (EMEA) region.

Trabalhar com um representante do fabricante Vertiv permite que os designs complexos sejam configurados de acordo com as suas necessidades únicas. Se for uma organização que procura orientação técnica num projeto de grandes dimensões, a Vertiv pode fornecer o apoio de que necessita.

Saiba mais

Muitos clientes trabalham com um parceiro revendedor Vertiv, para comprar produtos Vertiv para as suas aplicações de IT. Os parceiros têm uma vasta formação e experiência, e estão posicionados de forma única para especificar, vender e apoiar soluções completas de TI e infraestruturas com produtos Vertiv.

Encontrar um revendedor

Já sabe do que precisa? Quer a conveniência da compra e do envio online? Determinadas categorias de produtos Vertiv podem ser adquiridas através de um revendedor online.


Encontre um revendedor on-line

Precisa de ajuda para escolher um produto? Fale com um Especialista Vertiv altamente qualificado que o ajudará a orientar-se para a solução certa para si.



Contacte um Especialista Vertiv

Sorry, this page isn't available for your location.

The page you're viewing is for Portuguese (EMEA) region.

Vertiv Launches Space Saving and Cost Effective Uninterruptible Power Supply for Critical Loads

novembro 27, 2017

Innovative Liebert® EXS offers high efficiency power protection within the smallest footprint

Southampton, UK [November 27, 2017] – Vertiv, formerly Emerson Network Power, today announced the latest addition to its award-winning portfolio, the Liebert® EXS Uninterruptible Power Supply (UPS). The Liebert EXS is an extremely compact, monolithic, transformer-free UPS which provides very high density and the maximum active power possible up to 40 degrees Celsius. Its double conversion efficiency of up to 96,2 percent also significantly reduces Total Cost of Ownership (TCO) and impact on the environment.

Initially available in the range of 10-20 kVA across Europe, Middle East and Africa (EMEA), the Liebert EXS has the smallest footprint on the market within its range, up to half of the size compared to competition. The compact design achieves optimized battery configuration as it can house up to four battery strings, eliminating the need for external battery housing which reduces overall installation costs and floorspace. This allows the system to be ideal for IT applications. Moreover, the Liebert EXS can power a variety of safety systems as defined in EN 50171, such as emergency escape lights and fire-extinguishing installations, not to forget transportation, healthcare, retail and government facilities.

“At Vertiv we are continuously investing and developing new technologies to ensure that we are offering the best solutions to our customers,” said Giovanni Zanei, ‎director of AC Power product marketing for Vertiv in EMEA. “Limited floor space and high operating costs are constant pressures, which is why the Liebert EXS has been designed to save on space and energy. Being built on a global platform, this UPS ensures standardisation and optimal performances for global customers who want to cut TCO and footprint.” 

Like all Vertiv UPS systems, the Liebert EXS can be complemented with Vertiv LIFE™ Services, a sophisticated remote diagnostic and preventive monitoring service which provides early warnings of UPS conditions and tolerance issues, allowing effective proactive maintenance, fast incident response and remote trouble shooting 24/7. Furthermore, the  Trellis Data Centre Infrastructure Management (DCIM) platform enables real-time, unified optimization of data centre IT and facilities infrastructure.

The Liebert EXS has been extensively tested at the Vertiv state-of-the-art Customer Experience Center located in Bologna, Italy. For further information, visit www.VertivCo.com/Liebert-EXS.

About Vertiv
Vertiv designs, builds and services critical infrastructure that enables vital applications for data centres, communication networks and commercial and industrial facilities. Formerly Emerson Network Power, Vertiv supports today’s growing mobile and cloud computing markets with a portfolio of power, thermal and infrastructure management solutions including the Chloride®, Liebert®, NetSure and Trellis brands. Sales in fiscal 2016 were $4.4 billion. For more information, visit VertivCo.com.

CONTACT
Ben Fletcher
T +44 208 618 2844
E ben.fletcher@fhflondon.co.uk

Artigos relacionados

Acesso de Partner

Idioma e Localização