The page you're viewing is for Dutch (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Productgroep

SmartCabinet 42U Passive Cooling

SmartCabinet™ is a new approach to providing a Micro Datacenter, a complete IT infrastructure solution that contains enclosure, uninterruptible power, thermal management, power distribution, monitoring and infrastructure management all in a simple packaged solution. It is a fully integrated, industry-leading plug-and-play solution with a ready to use IT cabinet space.

Brochure aanvragen
Login to Save for Later
Meest geschikt voor:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Marine
  • Military, Defense, Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
  • Water Supply/Sewage Disposal

Kenmerken

Fully integrated: No dedicated IT room is required; complete data center infrastructure in a single enclosure; sturdy data center grade cabinet, thermal management, power distribution, secured power, monitoring and security for IT applications
Complete solution and service from one hand: Engineered, factory assembled and tested; highly efficient, secure and reliable
Fast and easy deployment: Plug-and-play, ready to use from day one; eliminates the need to design, refurbish or build dedicated networking or computer rooms.  

* Voor modelspecifieke downloads dient u naar de modelspecifieke productpagina te gaan door de naam van het model te selecteren in bovenstaande specificatietabel.

Vind de contactpersoon in uw regio

Contactpersonen productsupport
Er worden contactpersonen weergegeven voor California, 91733, USA Wijzigen
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Producten op het gebied van: UPS, PDU’s, Thermal Management, Geïntegreerde oplossingen, Racks en Containment
PARTNERS
Overzicht
Partner-login

Taal & locatie