Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
이 제품을 대시보드에 저장
나중에 볼 수 있도록 이 제품을 대시보드에 저장했습니다. 저장하고 싶지 않을 때는 대시보드에서 항목을 제거하면 됩니다.
로그인하거나 이것을 나중에 사용할 수 있도록 계정을 만드십시오.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
사양
The Liebert® EXS is a monolithic transformer-free UPS that provides on-line protection using a three-phase (in/out), 208/220V design that is optimized in a compact tower cabinet. Flexible configurations offer users a simple, reliable and economical power solution.
|
Liebert EXS UPS 10kVA, 208V
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 10kVA, 10kW | 208, 220 | 208, 220 | 94 | 4W+G | 51.2 | 13 | 25.6 | 437-627 |
| 더 많은 제품 정보 보기 | ||||||||
|
Liebert EXS UPS 15-20kVA/kW, 208/220V
|
||||||||
| 15kVA/kW, 20kVA/kW | 208, 220 | 208, 220 | 94/93.4 | 4W+G | 63 | 23.6 | 33.5 | 1132-1650 |
| 더 많은 제품 정보 보기 | ||||||||
|
Vertiv™ Liebert® EXS UPS V-Models 15-40kVA/kW 208/220V
|
||||||||
| 더 많은 제품 정보 보기 |
복지
특징
- User Instructions for Wall Mount Maintenance Bypass - EXS and EXM.pdf
- Vertiv™ Liebert® EXS UPS User Manual 15-40 kVA SL-71126
- Vertiv™ Liebert with External wall bypass - Installation Manual - NA - English
- Liebert EXS 10kVA - Installer/User Guide - English - 2021
- Vertiv™ Liebert® EXS UPS Installer User Guide 15-40 kVA, 60 Hz, 208 220V SL-71125
- Runtime Tool: Vertiv Liebert EXS UPS
- Vertiv™ Liebert® EXS 10, 15, and 20kVA 208 220V Tower Online Conversion UPS Brochure (SL-71104)
- Vertiv™ Liebert® EXS UPS V-Model Brochure - NA - English
- Vertiv™ Liebert® EXS Data Sheet SL-71103
- Vertiv APM2 Healthcare Brochure SL-25685
- Liebert® Communication Card MCT SL-70410
- Vertiv™ Liebert® EXS UPS V-Model Data Sheet SL-71179
*모델별 다운로드를 보려면 위 사양 차트에서 모델명을 선택하여 모델별 제품 페이지로 가야 합니다.