Vertiv™ NetSure™ 7100 Energy -48V DC Energy Management Solutions
The Vertiv™ NetSure™ 7100 Energy is Vertiv’s fourth generation -48V DC hybrid energy solution managing multiple energy sources—including generators and solar panels. It offers always-on control for reliable energy resource and investment management across on-grid, bad-grid, and off-grid sites. Featuring highly efficient 4300W Vertiv™ solar converters and rectifiers, it helps protect loads and batteries. It also enables service-load prioritization without investing in large battery arrays. Itcomes in various configurations—500A, 750A, and 1000A—to help you meet your diverse application, rack, cabinet, and business needs.
이 제품을 대시보드에 저장
나중에 볼 수 있도록 이 제품을 대시보드에 저장했습니다. 저장하고 싶지 않을 때는 대시보드에서 항목을 제거하면 됩니다.
로그인하거나 이것을 나중에 사용할 수 있도록 계정을 만드십시오.
- 화학 / 석유화학 (석유 & 가스 제외)
- 교육
- 헬스케어
- 제조업
- 해양
- 전력 발전
- 통신
- 운송
- 상수도/하수 처리
Vertiv™ NetSure™ 7100 Energy -48V DC Energy Management Solutions
The Vertiv™ NetSure™ 7100 Energy is Vertiv’s fourth generation -48V DC hybrid energy solution managing multiple energy sources—including generators and solar panels. It offers always-on control for reliable energy resource and investment management across on-grid, bad-grid, and off-grid sites. Featuring highly efficient 4300W Vertiv™ solar converters and rectifiers, it helps protect loads and batteries. It also enables service-load prioritization without investing in large battery arrays. Itcomes in various configurations—500A, 750A, and 1000A—to help you meet your diverse application, rack, cabinet, and business needs.
- 화학 / 석유화학 (석유 & 가스 제외)
- 교육
- 헬스케어
- 제조업
- 해양
- 전력 발전
- 통신
- 운송
- 상수도/하수 처리
사양
This high density -48V DC power hybrid energy management system is made for telecom, private communication networks, or commercial solutions.
복지
- SCALABLE PERFORMANCE: With modular 500A, 750A, and 1000A configurations, it supports a variety of power loads across critical applications.
- REDUCED ENERGY COSTS: It reduces energy losses and operational expenses with Vertiv's highly efficient rectifiers and solar converters.
- FLEXIBLE ENERGY INTEGRATION: It utilizes solar panels and other renewable energy sources to reduce dependency on the grid and diesel fuel.
- STREAMLINED DEPLOYMENT: Pre-wired, factory-integrated systems reduce installation and commissioning times to just weeks, minimizing downtime and accelerating deployment.
- HIGH RELIABILITY & UPTIME: It provides reliable -48VDC output with hot-swappable components for uninterrupted, high-performance operation.
특징
- WIDE CAPACITY RANGE: It is available in models supporting 500A, 750A, and 1000A, providing a maximum bulk power of 26 kW, 39 kW, and 52 kW, respectively.
- ADVANCED DISTRIBUTION: It is built for any-grid with an architecture that supports multiple input power sources, bi-stable LVDs, and high-temperature CBs from 2A to 300A.
- ROBUST SOLAR PROTECTION: It includes a high-density solar input protection shelf equipped with surge protection devices and circuit breakers for safe and reliable solar integration.
- INTELLIGENT SYSTEM CONTROL: Its M830B controller supports Modbus, SNMP, and remote telemetry for seamless monitoring and management.
- HIGH-EFFICIENCY RECTIFIER SUPPORT: It is compatible with the Vertiv™ 7100 rectifier family, offering power outputs from 3000 W to 4350 W for scalable energy delivery.
- UNIVERSAL CONNECTIVITY: It supports universal plug configurations for rectifiers and the Vertiv™ 4320 W solar MPPT, simplifying installation and integration.
- HYBRID ENERGY COMPATIBILITY: Its independent DC port enables support for wind turbines, fuel cells, and DC generators, making it ideal for hybrid energy systems.
- Vertiv™ NetSure 7100 Energy DC Power System - User Manual - English
- Vertiv™ NCU Controller User Manual 2.2.71
- Vertiv™ NetSure 7100 Energy DC Power System Online - User Manual - English
- Vertiv™ NetSure™ Rectifier R48-4300E3 User Manual
- Vertiv™ NetSure™ 7100 Energy DC Power System - Test Instructions - English
- Vertiv™ NetSure™ 7100 and 8100 DC Power Systems with NCU - Table of Set Value - English
- Vertiv™ NetSure 7100 Energy - Safety Rules - English
- Vertiv™ eSure™ MPPT Solar Converter Module User Manual
*모델별 다운로드를 보려면 위 사양 차트에서 모델명을 선택하여 모델별 제품 페이지로 가야 합니다.