Vertiv™ PowerIT Environmental Monitoring
Monitor Critical IT Infrastructure
Keep an eye on remote conditions in critical areas for environmental factors including temperature, humidity, airflow, door position, power and much more. Get alerts when user-defined thresholds are breached via Email, SMS & SNMP traps.
ITWatchDogs by Geist is now Vertiv Geist.
ITWatchDogs by Geist was acquired by Vertiv in February 2018. The Watchdog monitoring solution is now offered as part of a more robust and comprehensive IT and Edge Infrastructure product portfolio.
Vertiv Geist's environmental monitoring products are available through most major IT resellers and can also be purchased online. Click the links below for product and purchasing information.
Contact Us Buy Now
Keep an Eye on Environmental Conditions Surrounding your Mission Critical Infrastructure
Legend
Environmental Monitors
Vertiv Geist environmental monitors allow users to securely observe conditions and receive alerts when user-defined thresholds are breached.
Environmental Sensors
Vertiv Geist environmental sensors enhance the monitoring capabilities of critical IT infrastructure according to business needs.
FEATURES
- Environmental Monitors have built-in temperature, humidity, and dew point sensors
- Power-over-Ethernet (PoE) models available
- Environmental Monitors and Rack PDUs support between 4 and 16 sensors depending on the model
- Simple installation and configuration
- View real-time sensor data from a secure web interface
- Receive alerts via email, SNMP, or email-to-SMS
- Graphing and logging capabilities to view sensor data over time
- Standard three-year warranty, upgraded to five years with product registration
BENEFITS
- Protect critical IT infrastructure by strategically monitoring data center, server room, and network closet environments
- Connect additional external sensors to enhance the monitoring capabilities according to business needs
- Receive alerts of out-of-range conditions to ensure they are addressed before resulting in downtime
- Configure multiple alarm thresholds per sensor and any combination of actions or recipients to ensure the right people are notified
- All of the environmental sensors are compatible with the Vertiv Geist Environmental Monitors and Rack PDUs