The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
Vertiv™ Liebert® Solutions Protect University’s Unique Engineering-Focused IT Needs with Increased Cooling Efficiency

18-7-11

Background

Managing a data center designed to support the needs of more than 4,500 students and staff, the IT staff at the University of Maryland’s A. James Clark School of Engineering is charged with integrating the university’s enterprise IT infrastructure with the school’s unique, engineering-focused IT needs. The data center is also used to provide redundant web service for university websites and back-up services for several departmental groups, making IT system availability critical to these applications.

Results

  • Doubled cooling capacity and physical capacity of data center.
  • Optimized server configuration and airflow for maximum efficiency and IT availability.
  • Improved Power Usage Effectiveness (PUE) by 5.5 percent.

Case Summary
Location: College Park, Maryland
Critical Need: Optimize an existing data center infrastructure for efficiency, availability and space-utilization to promote availability and accommodate future IT growth.
Vertiv Solution:
  • Comprehensive Thermal Assessment with Computational Fluid Dynamics (CFD) Modeling
  • SmartAisle™ technologies, including Vertiv™ Liebert® CRV™ Row-Based Precision Cooling Solution with Vertiv™ Liebert® iCOM™ Controls and remote monitoring facilitated by Vertiv Liebert’s Virtual Ntegrity Gateway (VNG)
Download the Case Study

관련 자료

PORTALS
개요
파트너 로그인

언어 & 지역