The demand for technology and innovation from the mining industry has driven a growing interest in digital and more sustainable investments
Technology trends in the mining industry. Digitalization in operations throughout the entire value chain. Cleaner, safer, and more efficient processes. Use of data analytics to achieve operational excellence.
Benefits of modular solutions
Legacy critical infrastructure and IT systems can be inefficient in terms of energy consumption and their ability to scale. Applying a holistic perspective to your infrastructure can reduce costs while delivering the performance improvements that free up capacity.
The move to 5G is likely to increase total network energy consumption by 150 to 170% by 2026. It is estimated that data centers save between 4% and 5% in energy costs per degree (1 °C) increase in return air temperature.

With demand for services continuing to rise, you need to deploy IT and critical infrastructure faster than ever to meet customer requirements. Speed and flexibility in configuring solutions are essential components to help you scale quickly with confidence.
The prefabricated modular market is expected to grow from USD 1.2 billion in 2018 to USD 4.3 billion in 2023. Deliver an operational data center in 20 to 30% less time than a traditional new build.

You must be prudent with capital expenditures when specifying critical infrastructure. But you also need to keep an eye on the future. Aligning capacity with demand truly enables your business to scale with confidence.
Poor management of airflow and cooling capacity can result in up to 60% of wasted capacity.
Critical infrastructure solutions for the mining industry
Vertiv offers a market-leading line of fully integrated and intelligent solutions designed for agile deployment and a quick, easy start-up.
The Vertiv™ PowerBoard Go is a UL-certified, low-voltage switchboard designed to leverage datacenter expertise and advanced technology while reducing lead times and simplifying installation.
Vertiv™ Netsure™ IPE Outdoor DC Power System
Lightweight and maintenance-free, Vertiv™ NetSure™ IPE outdoor power systems are designed to power your 5G network in the harshest environments and are available with dedicated lithium-ion battery backup.
Vertiv™ Avocent® ACS 8000 Serial Consoles
The Vertiv™ Avocent® ACS 8000 Serial Consoles deliver secure in-band and out-of-band visibility and control to downstream equipment in enterprise data centers, as well as cloud and colocation facilities.
Self-contained, pre-configured, pre-engineered and factory tested infrastructure solutions for data centers and telecom networks.
Vertiv™ Liebert® CRV In Row Cooling System, 10-50kW
The Vertiv™ Liebert® CRV is a precision data center cooling solution, integrated within a row of data center racks and was designed to address some of the major challenges seen in high density applications.
Vertiv™ Liebert® ITA2 -3 Phase UPS
The Vertiv Liebert® ITA2 UPS delivers economical, efficient, and reliable three-phase power for critical loads from 5 to 40 kW, and up to 80 kW with parallel systems.
Uniquely positioned to enable the critical digital world
Application expertise and customer collaboration to envision and build future-ready infrastructure
Most complete portfolioand continuous innovation of products, services, and customizable solutions
Proven superior reliability and quality to deliver continuous and optimal performance
Robust operations, supply chain and services presence globally
Industry-leading global services networkto safeguard uptime and support
Take the Next Step
Our engineers are standing by to help you tailor a solution to your scalability, efficiency, and availability requirements. Fill out the form and we will get in touch with you.