The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Next Predict – More uptime. Less guesswork.

Unlock predictive uptime at scale. Vertiv™ Next Predict redefines maintenance with an AI-powered, data-driven approach built for today’s high-demand infrastructure. Moving beyond routine schedules, it uses advanced analytics to predict risks before they disrupt operations. This proactive approach optimizes performance, reduces unnecessary site visits, and provides uptime at scale. Backed by Vertiv’s global network of engineers and service centers, Vertiv Next Predict is more than maintenance—it’s a performance engine for the AI era.

Get Brochure Book a demo
Key Benefits
  • OPTIMIZE MAINTENANCE EFFICIENCY: Use predictive insights to prioritize critical tasks, improve mean time to repair (MTTR), increase efficiency of service visits, and time on-site.
  • ENHANCE OPERATIONAL VISIBILITY: Continuously monitor equipment health across multiple sites for informed, data-driven decisions.
  • EXTEND ASSET LIFESPAN: Improve component longevity through condition-based and predictive maintenance guided by real-time health improvement recommendations.
  • ACCESS TO VERTIV SERVICE ENGINEERS: Leverage 24/7 expert guidance and actionable insights from Vertiv’s service engineers to keep your data center running at peak performance.
  • INCREASE OPERATIONAL EFFICIENCY: Receive recommendations that can be taken to improve equipment performance based on environment, running conditions, and lifecycle.

Benefits

  • VERTIV TECHNICAL SUPPORT: Vertiv’s High Availability Response Center (HARC) continuously monitors and benchmarks telemetry data to automatically identify performance deviations and enable timely corrective action.
  • REMOTE TROUBLESHOOTING: Identify and assess equipment issues remotely. Reduce the need for on-site visits, optimize the time on-site and minimize response delays.
  • CUSTOM MAINTENANCE PLANS: Create AI-optimized maintenance schedules that reflect actual equipment health to prioritize and allocate resources and replacement parts where they are most needed.

Features

  • AI POWERED HEALTH ASSESSMENT: AI-driven algorithms assess in real-time the health of the equipment and perform analysis of component conditions, usage patterns, behavior anomalies and changes to equipment lifespan.
  • HEALTH INCIDENT GENERATION: Automatically detect anomalies, performance and health degradations to trigger actionable service requests for just-in-time intervention. Prioritize maintenance tasks based on severity.
  • FLEET BENCHMARKING: Equipment performance is compared within sites and across sites, while Vertiv’s algorithms share best practices to improve asset health, reliability, and performance.
  • CONTINUOUS ALGORITHM ENHANCEMENT: As a managed service, Vertiv Next Predict uses machine learning models to refine algorithms that predict equipment health and evolve with each data cycle and each maintenance visit to continuously refine their predictive accuracy.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services
Vertiv Monitoring Software
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Generator Services

AI-powered maintenance and predictive analytics | Vertiv™ Next Predict

End-to-end systems for next-gen AI

PARTNERS
Partner Login

Language & Location