The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Scroll to Top

Model Specifications Overview

Document
Product Overview
SKU CDU2300
(Coming soon, please contact your local support)
XDU100 XDU450 XDU600 XDU1350
Location Row/Perimeter In-Rack Row/Perimeter Row/Perimeter Row/Perimeter
Capacity
(at 4°C Approach)
- 100kW 450kW 700kW @ 7C ATD 1,368kW
Dimensions: Inches (mm) HxWxD 90.6in x 47.3in x 49in 6.9in x 17.5in (Overall), 19.3in (Overall) x 32.7in (Enclosure), 34.2 (Overall) 81in ((With ATS) x 24in x 47in (With Manifold extended cabinet) 79in x 24in x 48in 84in x 36in x 48in
Weight
2,579 lbs (Dry)
3,461 lbs (Wet)
117 lbs (Dry)
130 lbs (Wet)
923 lbs (Dry)
971 lbs (Wet)
1,059 lbs (Dry)
1,213 lbs (Wet)
1,929 lbs (Dry)
2,350 lbs (Wet)
Power
400V-3Ph-50/60Hz
480V-3Ph-50/60Hz
120V-1Ph-50/60Hz
220V-1Ph-50/60Hz
208V-3Ph-60Hz
400V-3Ph-50/60Hz
480V-3Ph-50/60Hz
400V-3Ph-50/60Hz
480V-3Ph-50/60Hz
400V-3Ph-50/60Hz
480V-3Ph-50/60Hz
Certifications - CE, cULus, RoHS CE, cULus, RoHS CE, cULus, RoHS CE, cULus, RoHS
Heat Management
Nominal Flowrate 3 26 GPM @ 15 PSI (Max Flow) 132 GPM @ 49 PSI (Max Flow) 238 GPM @ 19 PSI (Max Flow) 475 GPM @ 29 PSI (Max Flow)
Heat Capture at Rack Direct-to-chip Direct-to-chip Direct-to-chip Direct-to-chip Direct-to-chip
Heat Rejection Liquid (Chiller) Liquid (Chiller) Liquid (Chiller) Liquid (Chiller) Liquid (Chiller)
Miscellaneous
Next Equipment Pairing AFC Chiller AFC Chiller AFC Chiller AFC Chiller AFC Chiller

Product legend

Coming Soon

Available

End of Life

Document
Product Overview
SKU CDU350
(Coming soon, please contact your local support)
XDU070
Location Row Row
Capacity
(at 14°C Approach)
- 70kW
Dimensions: Inches (mm) HxWxD - 91in x 24in x 48in
Weight
900 lbs (Dry)
1,010 lbs (Wet)
900 lbs (Dry)
1,010 lbs (Wet)
Power -
120V-1Ph-60Hz
220V-1Ph-50Hz
Certifications -
CE, RoHS, cULus
Heat Management
Nominal Flowrate 3 21 GPM / 6,533 CFM (Max Flow)
Heat Capture at Rack Direct-to-chip Direct-to-chip
Heat Rejection Air (CRAC/CRAH) Air (CRAC/CRAH)
Miscellaneous
Next Equipment Pairing CW / CRAH CW / CRAH

Product legend

Coming Soon

Available

End of Life

Document
Product Overview
SKU DCD35 DCD47 DCD50
Location Rack-Mount Rack-Mount Rack-Mount
Capacity
(at 14°C Approach)
35kW 47kW 50kW
Dimensions: Inches (mm) HxWxD
Rack Heights: 2,000 & 2,200mm
(42U & 48U)
Rack Widths: 600 & 800mm
Rack Heights: 2,000 & 2,200mm
(42U & 48U)
Rack Widths: 600 & 800mm
Rack Heights: 2,000 & 2,200mm
(42U & 48U)
Rack Widths: 800mm
Weight 237 lbs (Dry)
271 lbs (Wet)
310 lbs (Dry)
359 lbs (Wet)
293 lbs (Dry)
333 lbs (Wet)
Power 110V-1Ph-50/60Hz
230V-1Ph-50/60Hz
110V-1Ph-50/60Hz
230V-1Ph-50/60Hz
110V-1Ph-50/60Hz
230V-1Ph-50/60Hz
Certifications CE, UL CE, UL CE, UL
Heat Management
Nominal Flowrate - - -
Heat Capture at Rack Air Air Air
Heat Rejection Liquid (Chiller) Liquid (Chiller) Liquid (Chiller)
Miscellaneous
Next Equipment Pairing AFC Chiller AFC Chiller AFC Chiller

Product legend

Coming Soon

Available

End of Life

Document
Product Overview
SKU XDM300
Location Perimeter
Capacity
(at ###F Ambient)
300kW
Dimensions: Inches (mm) HxWxD -
Weight 5,900 lbs / 6,190 lbs
Power 480V-3Ph-50/60Hz
Certifications -
Heat Management
Nominal Flowrate -
Heat Capture at Rack Direct-to-chip
Heat Rejection Atmosphere (Condenser)
Miscellaneous
Next Equipment Pairing MCV 430/440

Product legend

Coming Soon

Available

End of Life

Document
Product Overview
SKU CW181 CW146
Location Perimeter Perimeter
Capacity
(at 76°F, 44%RH, 45°F Fluid)
211kW (Total)
179kW (Sensible)
154kW (Total)
141kW (Sensible)
Dimensions: Inches (mm) HxWxD - -
Weight - -
Power
208V, 230V, 380V,
460V, 575V
120V-1Ph-60Hz
220V-1Ph-50Hz
Certifications -
-
Heat Management
Nominal Flowrate 24,000 ACFM 21,000 ACFM
Heat Capture at Rack Air Air
Heat Rejection Liquid (Chiller) Liquid (Chiller)
Miscellaneous
Next Equipment Pairing AFC Chiller AFC Chiller

Product legend

Coming Soon

Available

End of Life



Documents and Downloads

XDU100

XDU450

XDU600

Application & Planning Guide

Operation & Maintenance Guide

Installation & Commissioning Guide

XDU1350

XDU070

DCD35

DCD47

DCD50

CW181

CW146

Partner Login

Language & Location