The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ CoolPhase Mesh 磁悬浮多联解决方案

Vertiv™ CoolPhase 磁悬浮多联精密空调,专为AI智算时代中大型数据中心设计,覆盖300~600kW高密风冷散热场景, 适用于Colo托管、云计算中心、通信基站等高密数据中心的改造与新建项目,高效助力客户实现低PUE1.2节能目标。

Best Suited For:
  • Data Center/Colocation/Hosting

Features

多种节能技术耦合,满足低PUE建设要求
  • 磁悬浮压缩机能效更高
  • 极致压比,机械制冷功耗更低
  • 采用蒸发式冷凝器更节能
  • 极致输配,热量输配功耗更低
  • 可实现PUE<1.2的机房建设要求
适应性更强
  • 压缩机在室外,不占用机房内部空间,出柜率更高
  • 室外占地相较于传统风冷占地更小,节地率30%
  • 颗粒度大(300-600kW)更适合四层左右数据中心
  • 兼容0-30kW不同功率密度机柜
  • 末端形式多样,列间、房间、风墙、背板;可以根据不同数据中心机房的建设需求更灵活的进行选择
建设周期更短,TCO更低
  • 分布式系统可弹性交付
  • 管路预制,支持现场快速拼接
  • 极致能效:Opex降低50%

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location