The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ CoolChip CDU 冷板液冷

CoolChip CDU 是针对高密液冷场景下设计的冷量分配单元,适用于芯片和背板冷却,为数据中心提供简单、经济高效的部署。CoolChip CDU 系列提供多种系统设计,充分利用液冷服务器优势,有效解决更高机架密度的散热挑战。

Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Environmental, Health & Safety Personnel
  • Government
  • Retail and Wholesale

随着数据中心采用液冷,安装新的冷量分配基础设施成为巨大挑战。从hyper、Colo到边缘应用场景,CoolChip CDU 均可灵活地支持背板换热器或冷板液冷。CoolChip CDU包含风液型(机组制冷量范围8~70kW)和液液型XDU(机组制冷量范围100~1368kW),内含板换、水泵、过滤器等设备,双路供电可选。通过高精度安装工艺和严苛加工要求,实现更高的系统洁净度,通过持续优化结构设计,实现更小尺寸、更大冷量,并且做到关键器件全备份。CoolChip CDU采用维谛技术(Vertiv) 新一代智能控制解决方案,通过有效流量管理和精确温度控制,消除服务器CPU和GPU的热冲击,保障液冷设备高效可靠运行。

Benefits

  • 高密场景实现超高能效
  • 严格遵守湿材料兼容性,保障系统洁净度
  • 优化设计,布局更优,易于部署
  • 各种类型XDU,全场景适用
  • 关键器件全备份
  • 集成式控制器设计简便,易于部署并支持泄漏检测
  • 灵活的安装维护服务

Features

  • 占地面积小,可入列
  • 支持上/下走管
  • 内置50μm超密过滤
  • 7英寸超大显示屏
  • 精确温度控制,消除服务器 CPU 和 GPU 热冲击
  • 带报警功能的智能流量监控
  • 闭环管道设计,集成漏液检测功能
  • 易于操作的注水口和排水口位置
  • 创新的不锈钢设计和快接头,确保二次侧环网的完整性

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Partner Login

Language & Location