The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ CoolCenter Immersion Cooling System

The Vertiv™ CoolCenter Immersion is a cooling system that addresses heat directly at the source as IT equipment and heat-generating components are fully submerged in a non-conductive fluid. The heat dissipated is connected to the building's re-cooling system with the associated Coolant Distribution Unit. Designed for high-performance servers in data centers, it provides optimal performance while minimizing operational costs. With multiple system architectures to choose from, select the immersion cooling solution to fit your business needs and growth.

Get Brochure Get Manual
Key Benefits
  • IMPROVED COOLING EFFICIENCY: Its immersion cooling technology ensures 100% heat dissipation, enabling your hardware to operate at peak performance levels more consistently.
  • EXTENDED EQUIPMENT LIFESPAN: By immersing your hardware in a non-conductive fluid, Vertiv CoolCenter Immersion eliminates the risks associated with dust, humidity, and temperature fluctuations, prolonging the lifespan of your mission critical equipment.
  • ENERGY SAVINGS: Experience significant reductions in energy consumption with maximized energy efficiency, leading to lower operational costs and a reduced carbon footprint.
  • SPACE OPTIMIZATION: The compact and scalable design allows for higher density deployments, optimizing your infrastructure without compromising performance.
  • QUIET OPERATION: Eliminate the noise pollution typically associated with the fans used in traditional cooling systems, enhancing the comfort of your data center personnel.
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Military, Defense, Aerospace and Missile
  • Professional Services
  • Telecom

The Vertiv™ CoolCenter Immersion Cooling system utilizes a liquid cooling method in which servers and other rack components are submerged in a thermally conductive dielectric liquid or fluid within a sealed tank. This liquid, known for its thermal transfer properties, absorbs heat from IT equipment for efficient HPC cooling, lowering energy consumption and operating costs. It has compact, modular and self-contained design that allows higher density deployments. It significantly reduces noise since server fans are not required.

Benefits

  • 100% HEAT DISSIPATION: The Vertiv™ CoolCenter Immersion is designed to­ capture 100% of heat from high-density processing chips and servers, enabling high performance computing, machine learning, and ­AI ­applications.
  • HIGH COOLING CAPACITY: Up to 240kW per immersion cooling system (tank + CDU), it addresses the need for highly efficient cooling system which can drive the cooling system temperature to the max.
  • HIGH COOLING, HIGH SAVINGS: It requires low investment costs since it can completely manage high ­heat density by itself.­ Its high cooling system temperature also­ allows for extended free cooling periods, reducing energy consumption and operating costs.
  • EASY OBSERVATION AND MAINTENANCE: Easily view unit operation through swing-type cover with transparent window.
  • HEAT RECOVERY AND REUSE: It allows direct waste heat utilization with direct heat transfer from the chip to the coolant, usually without a heat sink.

Features

  • MULTIPLE CONFIGURATIONS: It is available in Standalone All-in-one system or split CDU and Tank models to meet various deployment needs.
  • AUTOMATIC FLOW REGULATING VALVE: Allow precise coolant and flow with integrated temperature sensors and variable speed pumps.
  • DUAL PUMPS AND POWER: Increase uptime and cooling availability using dual power supply with automatic transfer switch.
  • INTELLIGENT OPERATION MONITORING: It has built-in sensors and leak detection integrated in the CDU and tank for adaptive control.
  • USER-FRIENDLY TOUCHSCREEN: Monitor and control with ease with an integrated 9” color touchscreen display.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Partner Login

Language & Location