The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

Vertiv™ CoolChip Fluid Network, Row Manifolds

The Vertiv™ CoolChip Fluid Network Row Manifolds are a modular, in-row solution for efficient coolant distribution. Its flexible design enables seamless integration, rapid deployment, and easy scalability to suit high-density AI and HPC environments. It also supports 1-phase direct-to-chip cooling, making it compatible with Vertiv and third-party CDUs for reliable thermal management.​

Get Brochure
Key Benefits
  • FACTORY-BUILT AND QUALITY-TESTED: Each assembly is flushed, passivated, pressure-tested, and sealed to provide superior cleanliness, corrosion resistance, and leak-free operation.​
  • REDUCED COMPLEXITY: Its optimized configurations simplify design, procurement, and installation processes, saving time and minimizing effort across project stages.​
  • SCALABLE DESIGN: It accommodates evolving compute requirements by allowing seamless addition or reconfiguration of components.
  • HIGH-DENSITY READY: It is engineered for high-performance, liquid-cooled environments, effectively meeting the demanding thermal requirements of AI, HPC, and GPU-dense compute workloads.​
Best Suited For:
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Sales Engineers

Benefits

  • 1-PHASE, DIRECT-TO-CHIP COOLING-COMPATIBLE: It is compatible with both Vertiv and third-party CDUs to support flexible and efficient thermal management.​
  • MODULAR DESIGN: It enables rapid deployment and seamless integration across diverse facility layouts, cooling topologies, and evolving capacity requirements.​
  • EXPERT INSTALLATION AND COMMISSIONING SERVICES: It includes dependable technical support that shortens on-site time and allows a fast and accurate setup, helping you reduce operational delays.​

Features

  • SANITARY STAINLESS STEEL CONSTRUCTION: It utilizes tri-clamp connections that enable clean, leak-resistant operation.​
  • STANDARD HEADER SIZES: It enables easy integration and compatibility across diverse applications with convenient 4” and 6” sizes with matching 2” and 3” branch ports.​
  • CONFIGURABLE BRANCH CONNECTIONS: It offers multiple flow control valve, coupling, and flexible hose options to support application-specific configurations.​
  • TAILORED SYSTEM COMPONENTS: It enables customized system configurations that simplify operations with a selection of valves, elbows, tees, bypasses, and accessories.​
  • OVERHEAD AND UNDERFLOOR DEPLOYMENT OPTIONS: Its integrated drip pans and modular frames facilitate easy installation.
​

The Vertiv™ CoolChip Fluid Network includes in-rack and in-row manifold configurations for efficient, direct-to-chip liquid cooling in high-density AI and HPC environments. Its flexible, quality-tested design enables seamless integration, rapid deployment, and scalability. It provides clean, reliable coolant distribution with stainless steel construction and customizable port options for tailored deployments. It is also compatible with Vertiv and third-party CDUs for streamlined integration and broader compatibility across data center environments.​

Vertiv™ CoolChip Fluid Network, Row Manifolds
Technical Specifications
Net Sensible Nominal Capacity kBtuh[kW]*
N/A
Nominal Airflow Data Center Air (CFM, m3/H)
N/A
Sound Pressure Level
N/A

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location