The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ CoolLoop Chiller 风冷磁悬浮冷水机组

Vertiv CoolLoop Chiller Air cooled oil free centrifugal chiller is specifically designed to meet the high energy efficiency and reliability demands of data center server rooms. It offers two configurations: standard version or natural cooling version, with optional hydraulic modules. It covers a wide range of cooling capacity from 350kW to 2,000kW, allowing it to easily adapt to the needs of data centers of various sizes.

Best Suited For:
  • Data Center/Colocation/Hosting

Features

  • Oil-free zero-friction magnetic levitation compressors: Starting current as low as 2A, higher overall efficiency, noise level as low as 75dB(A), and a lifespan of over 25 years
  • High-efficiency full liquid evaporator: High-efficiency full liquid evaporator design (with optional falling film) helps reduce approach temperature and improve IPLV
  • High-efficiency, low-noise EC fan: Unique air-cutting structural design further reduces operating noise, ensuring the fan maintains low noise levels while operating efficiently
  • BA Group Control + AI Intelligent Control (Optional): Vertiv air-cooled magnetic levitation chiller can integrate BA control system + AI large model to control and enhance the overall energy efficiency and further reduce data center pPUE
  • Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    Vertiv Academy – Thermal Management Training
    +1 844 841 2665
    530 Westar Blvd Westerville Ohio 43082 USA
    Product areas of focus: Thermal Management
    Partner Login

    Language & Location