The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

FH3090

The Vertiv™ Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center.

Get Brochure Get Manual
Key Benefits
  • Lower operational costs are achieved with the inverter driven compressor and optimized free cooling coils
  • Reduced direct CO₂ emissions with Low-GWP refrigerants
  • Remote monitoring and management through intelligent controls integrated into the unit
  • Adaptable to a wide range of infrastructure designs with a highly configurable product
  • Best Suited For:
    • Banking
    • Financial and Insurance
    • Broadcast and Entertainment
    • Data Center/Colocation/Hosting
    • Government
    • Healthcare
    • Military
    • Defense
    • Aerospace and Missile
    • Mining/Metals
    • Nuclear Power
    • Oil and Gas
    • Power Generation
    • Power/Gas Transmission and Distribution
    • Retail and Wholesale
    • Telecom

    Benefits

  • Low-GWP refrigerant reduces direct CO₂ emissions
  • Low in-rush current and higher partial load efficiency drives lower operational costs
  • Increased free cooling capacity and operating time leads to better seasonal efficiency and reduced operational costs
  • Configurable solution suitable for a wide range of applications
  • Features

  • Inverter driven compressor and high efficiency EC fans
  • Optimized free cooling microchannel coils
  • Fast restart option
  • Compact frame
  • Wide operating range from -13°F to 132°F external ambient temperature
  • Configurable models with multiple versions
  • Low-GWP (Global Warming Potential) Refrigerant (R1234ze)
  • The Vertiv™ Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center. The free cooling microchannel coil, high-efficiency EC fans, and new low-GWP refrigerant add to the increased efficiency this solution delivers. Additionally, with its Fast Restart functionality, the Liebert AFC ensures high cooling availability and reliability with quick and safe restarts after power failure. Advanced Vertiv™ Liebert® iCOM™ control provides remote monitoring and management capabilities to further increase efficiency and peace of mind.

    FH3090
    Physical Characteristics
    Height
    114 in
    Height
    2896 mm
    Width
    93 in
    Width
    2362 mm
    Depth
    327 in
    Depth
    8306 mm
    Total Nominal Capacity kBtuh [kW]
    277 tons | 974 kW
    Version
    Direct Free Cooling - Fixed Screw
    Height
    114 in
    Height
    2896 mm
    Width
    93 in
    Width
    2362 mm
    Depth
    327 in
    Depth
    8306 mm
    Technical Specifications
    Total Nominal Capacity kBtuh [kW]
    277 tons | 974 kW
    Version
    Direct Free Cooling - Fixed Screw

    *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    Vertiv Academy – Thermal Management Training
    +1 844 841 2665
    530 Westar Blvd Westerville Ohio 43082 USA
    Product areas of focus: Thermal Management
    PARTNERS
    Partner Login

    Language & Location