The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Rack Wall Mount – Wall Mounted IT and Server Rack

The Vertiv™ Rack Wall Mount is an enclosure rack built with reliable engineering and is designed to be mounted directly on walls. This helps save valuable floor space while keeping equipment neatly accessible. This makes the Vertiv Rack ideal for small offices, server rooms, and retail environments. It comes in a variety of rack sizes and rack depths, ranging from short, medium, and full depth. This variety helps accommodate, organize, and secure your devices, as well as helps provide flexibility to be able to suit your IT needs.

Get Brochure
Key Benefits
  • WIDE OFFERING SCOPE: Available in short, medium, and full depth to serve multiple channels and applications.
  • SPACE EFFICIENCY: Designed to help maximize floor space, allowing for more flexible equipment placement options.
  • SECURED ACCESSIBILITY: The Vertiv™ Wall Mount rack comes with lockable doors and panels to help protect critical equipment from tampering.
  • EQUIPMENT ORGANIZATION: Supports a wide range of equipment, including servers, storage, PDUs, UPSs, console servers, and KVM switches.
  • HEAT CONTROL: Options for ventilation and cable management options help in managing in-rack heat.
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Healthcare
  • Retail and Wholesale
Warranty: 1-Year warranty

The Vertiv™ Rack Wall Mount allows for easy installation and removal of configurators for easy modification. These configurators include lockable doors that help protect your equipment from tampering and unauthorized access. It comes with efficient cable management and ventilation options that help regulate the heat and noise of your critical IT equipment. As well as caster kit options that enable free-standing configurations and wheels for ease of transport.

Model Specifications Overview
Vertiv™ Rack Wall Mount VR1000, 12U, Plexi Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   12U   Single plexi front door   24 in   21 in   24 in   150 lbs  
Vertiv™ Rack Wall Mount VR1001, 12U, Mesh Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   12U   Single mesh front door   24 in   21 in   24 in   150 lbs  
Vertiv™ Rack Wall Mount VR1002, 12U, Solid Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   12U   Single solid front door   24 in   21 in   24 in   150 lbs  
Vertiv™ Rack Wall Mount VR1003, 12U, Plexi Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   12U   Single plexi front door   24 in   24 in   31 in   150 lbs  
Vertiv™ Rack Wall Mount VR1004, 12U, Mesh Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   12U   Single mesh front door   24 in   24 in   31 in   150 lbs  
Vertiv™ Rack Wall Mount VR1005, 12U, Solid Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   12U   Single solid front door   24 in   24 in   31 in   150 lbs  
Vertiv™ Rack Wall Mount VR1006, 19U, Plexi Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   19U   Single plexi front door   36 in   21 in   24 in   185 lbs  
Vertiv™ Rack Wall Mount VR1007, 19U, Mesh Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   19U   Single mesh front door   36 in   21 in   24 in   185 lbs  
Vertiv™ Rack Wall Mount VR1009, 19U, Plexi Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   19U   Single plexi front door   36 in   24 in   31 in   185 lbs  
Vertiv™ Rack Wall Mount VR1010, 19U, Mesh Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   19U   Single mesh front door   36 in   24 in   31 in   185 lbs  
Vertiv™ Rack Wall Mount VR1011, 19U, Solid Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   19U   Single solid front door   36 in   24 in   31 in   185 lbs  
Vertiv™ Rack Wall Mount VR1012, 25U, Plexi Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   25U   Single plexi front door   48 in   21 in   24 in   220 lbs  
Vertiv™ Rack Wall Mount VR1013, 25U, mesh door server rack enclosure, wall mounted rack cabinet
Wall Mount   25U   Single mesh front door   48 in   21 in   24 in   220 lbs  
Vertiv™ Rack Wall Mount VR1014, 25U, Solid Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   25U   Single solid front door   48 in   21 in   24 in   220 lbs  
Vertiv™ Rack Wall Mount VR1015, 25U, Plexi Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   25U   Single plexi front door   48 in   24 in   31 in   220 lbs  
Vertiv™ Rack Wall Mount VR1016, 25U, Mesh Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   25U   Single mesh front door   48 in   24 in   31 in   220 lbs  
Vertiv™ Rack Wall Mount VR1017, 25U, Solid Door Server Rack Enclosure, Wall Mounted Rack Cabinet
Wall Mount   25U   Single solid front door   48 in   24 in   31 in   220 lbs  
Vertiv™ Rack Wall Mount VR1018, 12U, 4-Post Wall Mounted Mounting Platform
Wall Mount 4-post   12U   Accessories available   24 in   21 in   18 in    
Vertiv™ Rack Wall Mount VR1019, 19U, 4-Post Wall Mounted Mounting Platform
Wall Mount 4-post   19U   Accessories available   36 in   21 in   18 in    
Vertiv™ Rack Wall Mount VR1020, 25U, 4-Post Wall Mounted Mounting Platform
Wall Mount 4-post   25U   Accessories available   48 in   21 in   18 in    

Benefits

  • SPACE EFFICIENCY: Fits neatly into small spaces, no floorspace required.
  • FLEXIBILITY: Designed to help maximize floor space, allowing for more flexible equipment placement options.
  • VENTILATION: Available options for mesh or solid doors to help manage air flow.
  • SECURED ACCESSIBILITY: The wall mount rack comes with lockable doors and panels to help protect critical equipment from tampering.
  • HEAT AND NOISE CONTROL: Keeping equipment off the floor and away from desks and direct interaction helps in managing in-rack heat and noise.

Features

  • WIDE OFFERING SCOPE: The Vertiv™ Wall Mount is available in short, medium, and full depth to serve multiple channels and applications.
  • EASY BACK-DOOR ACCESS: Designed to swing away from the wall on hinge and comes with a lock.
  • REVERSIBLE MOUNTING: All Vertiv™ Wall Mount racks can be configured either as left-hand or right-hand opening.
  • RACK STABILITY: Available cabinet elevation or pallet brackets help enhance rack stability and secure installations.
  • OUTER PROTECTION: Comes with complete outer wraps and protective inserts to help reduce external damage from affecting equipment performance.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location