The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Open Rack for NVIDIA MGX

Purposely built for NVIDIA GB200 and GB300 NVL72 SuperPods, Vertiv™ Open Rack for NVIDIA MGX accelerates the deployment of AI factories and high-performance computing (HPC) workloads. Engineered to support the extreme power densities required by AI and machine learning platforms, Vertiv™ Open Rack for NVIDIA MGX can incorporate a 1400A DC power busbar, up to eight (4+4) scalable, highly efficient DC Power Shelves.

Get Brochure
Key Benefits
  • SCALABILITY FOR FUTURE GROWTH: Designed to evolve with your infrastructure, allowing seamless expansion of power and compute without redesigning the rack layout.
  • STANDARDIZED POWER ARCHITECTURE: Centered busbar system and modular power shelves improve efficiency, reduce conversion losses, and simplify power distribution across all rack components.
  • ENHANCED SERVICEABILITY: Tool-less access and modular components enable faster deployment, easier upgrades, and reduced downtime during maintenance.
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Retail and Wholesale
  • Telecom

Benefits

  • HIGH-DENSITY POWER SUPPORT: Can incorporate scalable and efficient 19” DC Power Shelves to reliably deliver power for GPU-intensive clusters.
  • MID-DENSITY POWER SUPPORT: Can incorporate vertical or horizontal rPDUs to deliver power for storage or networking assets.
  • ADVANCED THERMAL MANAGEMENT: Supports in-rack liquid cooling manifolds to efficiently manage GPU heat loads.

Features

  • FLEXIBLE CONFIGURATION: DC Power Shelves optimize space usage while maintaining power distribution balance and structural integrity.
  • AI-OPTIMIZED DESIGN: Purposely built to handle the extreme power density of and comply with NVIDIA GB200/GB300 NVL72 reference designs.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location