The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ SmartIT

The Vertiv™ SmartIT is a pre-engineered, AI infrastructure solution aligned with the OCP and NVIDIA MGX™ modular reference architecture. It combines Vertiv™ power, cooling, rack infrastructure, management and commissioning into one package ordered as one solution. Each configuration is pre-engineered and validated at the system level, so power, cooling, and protection work together, enabling faster, repeatable rack-scale AI deployments with one accountable partner. It enables deployment from a single rack to a full pod, providing one platform for your AI compute needs across enterprise, colocation, and hyperscale.

Get Brochure
Key Benefits
  • PRE-ENGINEERED SOLUTION: It is pre-engineered and validated at the system level, so power, cooling, and protection work together as one package.
  • APPLICATION-ORIENTED ARCHITECTURE: It offers application-oriented configurations designed to support your specific AI compute, network, and IT support needs in one rack.
  • COMPLETE CONFIGURATIONS: It includes configurations for compute, network, and IT support, offering everything you need ordered as one solution.
  • SINGLE VENDOR AND SUPPORT CONTACT: It allows you to work with a single vendor and a single support contact, reducing complexity across your deployment and ongoing operations.
  • SYSTEM LEVEL SELF-GOVERNANCE AND AUTOMATION: It includes proactive leak detection and automated shunt-trip for protected, reliable operation.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: 1-year limited warranty: Vertiv™ SmartIT includes a one-year limited warranty subject to Vertiv’s standard warranty terms, conditions, and exclusions.

The Vertiv™ SmartIT combines Vertiv™ PowerDirect, Vertiv™ DC busbar distribution up to 1400A, Vertiv™ in-rack manifolds, and Vertiv™ CoolChip CDU into a pre-engineered and validated platform. Built-in intelligence spans power shelves and Vertiv™ CoolChip CDU, supporting proactive leak detection and automated shunt-trip for protected, reliable operation. It allows you to scale without starting over, with application-oriented configurations that adapt as your density needs grow, reducing integration effort and time-to-service across your AI infrastructure lifecycle.

Model Specifications Overview
Vertiv™ SmartIT for NVIDIA GB300 NVL72
90.23 in - includes castors   23.6 in   42.05 in / 47.25 in with extension   416.7 lbs  
Vertiv™ SmartIT for OCP ORv3
90.23 in - includes castors   23.6 in   42.05 in / 47.25 in with extension   416.7 lbs  

Benefits

  • PRE-ENGINEERED SOLUTION: Each configuration is pre-engineered and validated at the system level, so power, cooling, and protection work together as one factory-tested package.
  • APPLICATION-ORIENTED ARCHITECTURE: Vertiv™ SmartIT offers application-oriented configurations designed to support your specific AI compute, network, and IT support needs in one rack.
  • COMPLETE CONFIGURATIONS: Vertiv™ SmartIT includes configurations for compute, network, and IT support, offering everything you need ordered as one solution and delivered as one unit.
  • SINGLE VENDOR AND SUPPORT CONTACT: You work with a single vendor and a single support contact, reducing complexity across your deployment and ongoing operations.
  • SCALABLE WITHOUT STARTING OVER: Vertiv™ SmartIT lets you scale without starting over, enabling you to adapt your infrastructure as your compute density needs grow.

Features

  • EFFICIENT POWER SHELVES: The DC power shelves deliver high efficiency, providing energy-conscious power delivery for your AI infrastructure.
  • INTEGRATED COOLING OPTIONS: It offers in-rack manifold, in-rack CDU, and rear-door heat exchanger cooling options to match your thermal management needs.
  • INTELLIGENT MONITORING AND PROTECTION: Integrated monitoring spans power shelves, Vertiv™ CoolChip CDU, and Vertiv™ CoolLoop RDHx, with proactive leak detection and automated shunt-trip protection.
  • SYSTEM-LEVEL RACK DESIGN: It is a compute, support, and storage rack designed for NVIDIA MGX™ and OCP ORv3 high-performance platforms.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location