The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ SmartCabinet™ ID

The Vertiv™ SmartCabinet™ ID is an all-in-one micro data center that has been designed specifically for demanding environments. The robust IP54 rated cabinet provides environmental protection from harsh applications where dust and humidity could severely impact system performance and equipment life-span. The pre-integrated cooling module delivers either 3.5 or 7.0kW of scalable cooling capacity while allowing for full rack U-space utilization for increased IT deployment. For optimal performance, take full advantage of Vertiv's system-level solutions comprised of power, cooling and prefabricated products to solve your infrastructure’s increasing need for scalability, reliability and efficiency.

Get Brochure Get Manual
Key Benefits
  • SIMPLIFIED IT MANAGEMENT: Protect your critical devices from harsh conditions with this all-in-one micro data center solution.
  • SCALABLE COOLING: Allow your business to grow over time with a pre-integrated zero-U cooling module with 3.5 kW or 7.0 kW of scalable capacity.
  • FAST DEPLOYMENT: It easily deploys in days and can be installed in hours, saving time and money.
  • FULLY- SEALED RACK: Reduce operational costs and increase IT reliability with a fully enclosed system.
  • REMOTE MONITORING AND MANAGEMENT: It enables remote monitoring and management, providing peace of mind for IT system managers.
  • VERTIV INTEGRATED SOLUTIONS: Get end-to-end systems from power, cooling and prefabricated products to solve your increasing need for power and cooling.
  • Best Suited For:
    • Banking, Financial and Insurance
    • Chemical/Petrochemical (excl. Oil & Gas)
    • Construction and Engineering
    • Education
    • Government
    • Healthcare
    • Manufacturing
    • Military, Defense, Aerospace and Missile
    • Nuclear Power
    • Power Generation
    • Power/Gas Transmission and Distribution
    • Retail and Wholesale
    • Transportation
    • Water Supply/Sewage Disposal
    Warranty: Standard 3-year warranty (parts only)

    The Vertiv™ SmartCabinet™ ID micro data center offers a comprehensive IT solution for demanding environments. The Vertiv SmartCabinet ID incorporates a state-of-the-art zero-U cooling design that delivers full rack utilization for critical IT equipment, an emergency fan for provided continuous airflow, multiple environmental sensors for increased system visibility and precision, a power management block that delivers reliable power to key integrated components, and optional smart locking handles that can be integrated into the DCIM system for full authorization and access control. All of this is enclosed in an IP54 rated IT rack, providing robust protection from the harsh surrounding environments where dust and humidity could severely impact system performance and equipment life-expectancy. By isolating the IT equipment housed inside the rack, offering environmental monitoring, power management, and increased physical security, the Vertiv SmartCabinet ID provides full protection and peace of mind to IT system managers.

    Benefits

    • HIGH EFFICIENCY COOLING DESIGN: The Vertiv™ SmartCabinet™ ID has cooling, power, security, and outdoor heat rejection built into one system making it a space-saving and cost-effective choice.
    • IP54 ENVIRONMENTAL PROTECTION: This fully sealed cabinet protects important applications from potential damage brought by extreme conditions such as dust, dirt, humidity, and temperature fluctuations.
    • INCREASED SECURITY: Electronic handles allow System Managers to see who accessed the units and when as well as grant access to specific groups/people.
    • 24/7 COOLING AVAILABILITY: Match varying heat loads throughout the day for round-the-clock cooling availability.
    • ADDED PROTECTION: It offers smart locking and unlocking via bio sensors or card access.

    Features

    • FLEXIBLE DEPLOYMENTS: It comes in multiple rack sizes and cooling capacity options: 3.5kW or 7.0kW.
    • FULL RACK UTILIZATION: Zero-U cooling design allows for full rack utilization and more IT deployment per square feet.
    • RELIABLE BACKUP OPERATIONS: Get high system availability with uninterrupted backup power and power distribution with the compatible Vertiv™ Liebert® GXT5 UPS and intelligent Vertiv™ rPDUs.
    • CONTINUOUS AIRFLOW: Emergency backup fans provide proper airflow and prevent overheating.
    • 9" HMI DISPLAY: This easy-to-use, integrated HMI display allows continuous monitoring.

    *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    PARTNERS
    Partner Login

    Language & Location