The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Structure Cabling Connection-Patch Panels Series

Vertiv's copper patch panels include: 19-inch modular 24/48-port shelves that are compatible with all unshielded/shielded information modules, high-density, empty-port modularity, flexibility of use, ease of installation and maintenance, and are used in data center cabling system equipment cabinets, horizontal wiring closets or main wiring closets to enable the connection of horizontal or backbone cabling and network switching equipment.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Healthcare
  • Government

Vertiv's 19-inch modular patch panels are available in 24/48-port, 0.5/1U, angle/strip, shielded/unshielded, and more. Suitable for data center EDA, HDA, MDA copper wiring connections. With cable management bracket design to ensure the direction of cable entry, soothe cable tension, provide reasonable cable direction management, clearer and more beautiful cable management. 19-inch angle type empty shelf, save cabinet units, protect user investment, cable bracket can control the cable bending radius, and the cable is accurately fixed to the termination position of each information module. All-metal outer frame structure + bright nickel-plated inner frame + grounding conductor to ensure higher mechanical strength and reliability of the product. Special cable shield grounding fixing device to ensure fast and reliable grounding of shielded cables. Ample labeling space for clear and convenient port information management. 24/48 port airframe is compatible with all Vertiv's keystone information modules , and ensures unified information modules of work area and wiring closet, which is convenient for construction management and later maintenance. Standard 19″ installation, wide range of applications, easy installation, maintenance and expansion

Benefits

Removable modular port design, more flexible in use, more convenient installation and maintenance
 Ample label space, clear and convenient cable management
Steel structure, excellent appearance quality
Two ways of cable management: back tying or cable management bracket management, making the incoming cable more clear and beautiful, but also convenient for later operation and maintenance
PARTNERS
Partner Login

Language & Location