The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Structure Cabling Connection-Fiber & Copper Modular Patch Panel  Series

Vertiv's optical and copper hybrid distribution frames are beautifully designed and compact, with Keystone adapter panels, 12-core LC adapter panels, 24-core adapter panels, MPO adapter boxes and other specifications to fully meet the needs of fiber and copper termination solutions. It is mainly designed to be used in equipment rooms, data centers, etc. to complete the termination or splicing of optical and copper cables, and to connect network switching equipment of LAN. Save cabinet units and improve equipment cabinet cost performance.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government

Vertiv's optical and copper hybrid distribution frames are beautifully designed and compact, with Keystone adapter panels, 12-core LC adapter panels, 24-core adapter panels, MPO adapter boxes and other specifications to fully meet the needs of fiber and copper termination solutions. It is mainly designed to be used in equipment rooms, data centers, etc. to complete the termination or splicing of optical and copper cables, and to connect network switching equipment of LAN. Save cabinet units and improve equipment cabinet cost performance.

Benefits

Optical copper fusion modular design, according to customer demand, free to choose to connect copper or optical cable, save cabinet units, improve the single cabinet cost performance
Adaptable to all copper/optical products of VIDI technology, providing users with high-speed and reliable connection
Modular design, each module can be disassembled independently, simple installation, easy operation and maintenance
PARTNERS
Partner Login

Language & Location