The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Structure Cabling Connection-Copper Cables Patch Cord Series

Vertiv copper patch cables are suitable for cabling system management or equipment connection with high performance margin to ensure excellent system performance. Specially designed anti-loosening connectors and internal independent pair alignment ensure high speed and stable network data transmission performance.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government

Vertiv’s copper patch cables include Cat.5e shielded/unshielded, Cat.6 shielded/unshielded, Cat6A shielded/unshielded, Cat.8 shielded patch cables and 110 voice adapter patch cables, all of which meet the requirements of TIA/EIA-568 and ISO/IEC 11801 standards. Management room equipment subsystem jumper, and can meet the high-density network equipment connection. Jumper RJ45 plug with soft tail structure, to ensure the connection between the cable and crystal head, crystal head crimp reed 50μm gold-plated overall, to ensure excellent performance. All patch cords use multi-strand stranded cable, patch cords are flexible, easy to bend and not easy to break, while the use of gradual force principle of the extended sheath, anti-slip and anti-pull, to ensure a certain bending radius to reduce the impact of cable bending on transmission performance. All jumper cables are provided in 1, 2, 3, 5 meters and other lengths and a variety of colors, different fire rating outer sheath options to meet the fire rating requirements of various places, easy to plan, reduce waste, convenient operation and maintenance.

Benefits

Ample bandwidth margin, convenient expansion
Good flexibility of jumper, transmission performance is less affected by deformation, adapt to the use of small spaces
Very thin Cat6/Cat6A unshielded multi-strand patch cords with ultra-thin outer diameter, providing margin space for high-density wiring in equipment cabinets
Precise metering, easy to plan and reduce waste
A variety of colors and fire-rated outer sheaths to provide excellent appearance quality and meet the requirements of different scenarios of fire ratings
Stable connection is not easy to loosen, reducing operation and maintenance costs
PARTNERS
Partner Login

Language & Location