The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert SPM 2.0

The new SPM 2.0 server power management system consists of modular distributed electrical modules, lightning protection, computer ground, isolation and power monitoring subsystems that provide the most advanced and reliable power distribution for users' most critical loads. The modular design of the branch circuit makes it easy to maintain.

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Oil and Gas
  • Telecom
  • Transportation
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Benefits

More comprehensive monitoring methods
More intuitive display
More flexible room construction mode
Faster expansion of the engine room
Higher precision detection

Features

Intuitive touch screen display:
Single line diagram real-time display system running status
 Dashboard mode can be more intuitive display system operating parameters 
 
Branch Modular Design:
One module contains 18 branch circuit
Support on-line expansion of the transformation, which will help distributed building room
Support online maintenance functions, which will help system failure maintenance
 
Hot-swappable tributary modules:
Flexible configuration of the tributary system
On-line plug, conducive to system maintenance without changing the cable wiring to achieve 3-phase balance adjustment 
 
System monitoring and management:
main road, branch of the full power monitoring
 
Circuit Breaker Switch Condition Monitoring
Real-time waveform monitoring and fault recorder function
The ability to produce reports of various types of specifications
 
The two-stage threshold alarm of the system facilitates the capacity management of the equipment room
Power of the sub-measurement, which will help the data center energy consumption analysis and management with high detection accuracy, improve the operational reliability of the evaluation of the engine room

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location