Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
- Vertiv Next Remote Monitoring Software
Manage and Monitor All Your Critical Infrastructure
the Way You Need To
Vertiv™ Next Connect is a cloud native platform that allows you to manage and monitor your physical infrastructure anytime and anywhere. This solution provides centralized SNMP device management that is vendor-neutral. With Vertiv™ Next Connect, you can monitor, trend, and alarm your data effectively and organize it in a centralized location. You can customize your dashboards and reports to gain visibility into the exact data you need. Vertiv Next Connect ensures greater efficiency, reduces risk, and provides peace of mind. Vertiv also provides expert services to assist with startup, ongoing software version upgrades, and more.
When you purchase select* Vertiv UPS devices, you’ll receive a complimentary**
1-year license for Vertiv Next Connect, our powerful cloud-based monitoring and management solution. Vertiv Next Connect helps you streamline IT operations, simplify device management, and ensure reliable power protection across your infrastructure — all from one intuitive platform.
*Offer available with the purchase of any of the following Vertiv UPS models: PSI5 N bundles (VRLA & Lithium); GXT5 1-3kVA N bundles (VRLA & Lithium); all GXT5 5-20kVA
**Offer available for up to 100 compatible Vertiv devices. Additional licenses, services like Vertiv Startup, and support for third-party devices are available upon request for a fee.
Cloud-Based Management Offering
Vertiv™ Next Connect can handle a wide range of applications and devices. It supports large fleets of different types of Vertiv SNMP-enabled devices and thousands of data points, managing them through the parallel running of multiple agents.
In Vertiv™ Next Connect, data is encrypted at rest, in transit, and during use. The end-to-end encryption protects and ensures data integrity and confidentiality. Moreover, users can get the latest software version through seamless updates and access new features and supported devices as soon as they are released.
Vertiv™ Next Connect is accessible from anywhere through its user-friendly, web-based, device-agnostic interface and cross-platform compatibility designed to work seamlessly on mobile and desktop environments.
Vertiv™ Next Connect supports the easy addition and integration of all Vertiv devices using auto device discovery, enabling faster and more efficient deployment and management.
Vertiv™ Next Connect supports remote firmware upgrades of Vertiv and various product families that support SNMP connectivity. Bulk firmware upgrades and configuration updates are available out-of-the-box for all tiered service subscriptions.
Vertiv™ Next Connect supports third-party devices by simply integrating a templating model based on the customer's needs (available upon request).
Vertiv™ offers industry-leading comprehensive software services. Factory—trained and certified technicians support the entire portfolio of Vertiv products. Local Vertiv technical experts are available to respond quickly to any needs. Vertiv™ Next Connect has a choice of tiered digital services to meet various customer needs.
Additional Resources
Elevate your IT physical infrastructure with Vertiv™ Next Connect
Organizations are discovering that effectively managing and monitoring distributed physical infrastructure has become crucial in the face of rapid digital transformation.