AI-optimized infrastructure for every industry
From hyperscale to healthcare, Vertiv™ 360AI delivers the power, cooling, and expertise to enable the next generation of AI.
Why Vertiv™ 360AI?

New AI architecture design
Download Vertiv’s energy-efficient cooling and power reference architecture for the NVIDIA GB300 NVL72 platform, available as SimReady assets in NVIDIA Omniverse blueprint.
Key specs:
- Capacity: 2.5 MW | Redundancy: 4 to make 3 (power), N+1 (cooling)
- Rack density: 16 racks @ 142kW, 24 racks @ 10kW
- Cooling: 77% Liquid (Direct-to-Chip), 23% Air
- Power distribution: 33kVA DC shelves, 400A busbars, 500kVA PDUs
- UPS: 1000kVA for IT, 240kVA for facility
- Supports: NVIDIA Blackwell DGX SuperPOD architecture
Retrofit designs
Whether testing a new AI model or upgrading on-premises infrastructure, these ready-to-order retrofit designs streamline your next deployment.
<
Quotable designs optimized for retrofits
| Total rack density | Total rack count | Total deployment size | Design ID | Cooling technology | ||
|---|---|---|---|---|---|---|
| NA | EMEA | ASIA | ||||
| 40kW | 4 | 160kW | 4X160R |
N/A | 4X160RA | Air |
| 70kW | 1 | 70kW | 1L88R |
1L88RE |
1L88RA |
Liquid + Air |
| 80kW | 1 | 80kW | 1X80 |
1X80E | 1X80A | Air |
| 100kW | 1 | 100kW | 1L100R |
1L100RE |
1L100RA |
Liquid + Air |
| 100kW | 4 | 400kW | 4L400R |
N/A | 4L400RA | Liquid + Air |
| 100kW | 4 | 400kW | 4XL400 |
4XL400E |
4XL400A |
Liquid + Air |
| 100kW | 5 | 500kW | 5L500 |
5L500E |
5L500A |
Liquid + Air |
| 100kW | 12 | 1200kW | 12XL1200 |
12XL1200E |
12XL1200A |
Liquid + Air |
| 100kW | 14 | 1400kW | 14L1400 |
14L1400E |
14L1400A |
Liquid + Air |
| 115kW | 1 | 132kW | N/A | 1XL115E |
N/A | Liquid + Air |
Reference designs
Vertiv's reference designs give you a clear starting point for AI data center builds and simplify integration for high-density workloads.
Design for new builds
| Total rack density | Total rack count | Total deployment size | Ref. GPU type | Design ID | Cooling technology | ||
|---|---|---|---|---|---|---|---|
| NA | EMEA | ASIA | |||||
| 20kW | 18 | 360kW | H100 | RD002 |
RD002E |
RD002A |
Air |
| 40kW | 10 | 360kW | H100 | RD003 |
RD003E |
RD003A |
Air |
| 142kW | 13 | 1.3MW | GB300 | RD018 |
RD018E |
RD018A | Liquid + Air |
| 142kW | 72 | 5.2MW | GB300 | RD019 |
RD019E |
RD019A | Liquid + Air |
| 130kW | 108 | 7MW | GB200 | RD020 |
RD020E | RD020A | Liquid + Air |
| 130kW | 18 | 1.2MW | GB200 | RD021 |
RD021E | RD021A | Liquid + Air |
| 58kW | 10 | 500kW | B200 | RD024 |
RD024E | RD024A | Air |
| 142kW | 40 | 2.5MW | GB300 | RD027 |
RD027E | RD027A |
Liquid + Air |
| 142kW | 64 | 5MW | GB300 | RD028 |
RD028E | RD028A |
Liquid + Air |
| 142kW | 80 | 5MW | GB300 | RD029 |
RD029E | RD029A |
Liquid + Air |
| 142kW | 128 | 10MW | GB300 | RD030 |
RD030E | RD030A |
Liquid + Air |
Frequently asked questions
What workloads is Vertiv™ 360AI optimized for?
Vertiv™ 360AI is designed for high-density AI workloads, including NVIDIA Blackwell DGX SuperPOD deployments. It supports up to 2.5 MW IT load with advanced power and cooling configurations.
Can I customize the reference design?
Yes. The design supports multiple thermal configurations (chilled water, direct expansion with refrigerant, and packaged systems) and modular power components, allowing customization based on site requirements and workload demands.
What cooling options are available?
Three thermal options are available:
Option 1: Chilled water with liquid-to-liquid CDU (XDU1350, CW205, FF3135)
Option 2: Direct expansion with refrigerant CDU (XDM300, DA265, MCV430)
Option 3: Packaged air and liquid cooling with CDU (DH400, XDU1350)
Each option supports N+1 redundancy and is designed to maintain optimal fluid temperatures around 23.8°C (75°F).
How does the AI Design Selector work?
It maps your workload to scalable power and cooling configurations, including:
- 4x 1000kVA UPS units (4-to-make-3 redundancy)
- 2x 240kVA UPS for facility systems (2N configuration)
- 8x 500kVA PDUs for rack-level distribution
- 400A busbars and 33kVA DC power shelves per rack