The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

PSI5-1500RT120TAA

The Vertiv™ Liebert® PSI5 line interactive UPS family provides network grade uninterruptible power protection with pure sinewave output power and automatic voltage regulation ensuring availability of critical systems and information. Reliable and efficient power protection for servers, network equipment, medical devices, point-of-sale (POS) devices and security systems.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
  • TAA Compliant
  • 1500VA – 3000VA, Tower and Rack/Tower optimized form factors.
  • Pure Sinewave output on battery
  • Lithium-Ion battery with an 8 to 10-Year design life
  • 50% lower Total Cost of Ownership (TCO)
  • Intellislot™ network management card options
  • Free Power Assist™, Power Insight™ software
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Vertiv backs all Vertiv™ Liebert® PSI5 UPS systems with three-year, full unit coverage, including the battery. The Vertiv no-hassle, advanced replacement warranty covers all shipping fees and includes next-day delivery, which ensures customers will receive their replacement UPS prior to returning their damaged unit with no questions asked.

Benefits

  • Programmable outlet groups Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.
  • Advanced battery charging including temperature compensation A three-stage charger with a smart control CPU optimizes the battery charging cycle and maximizes battery life.
  • User-replaceable, hot-swappable batteries User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment.
  • Scalable runtime When longer runtime is desired, External Battery Cabinets (EBC) may be added to the Rack/Tower UPS models to increase the runtime and availability of your connected devices.
  • Input circuit breaker Re-settable breaker protects against equipment damage from a short circuit or overload.
  • Network grade surge protection Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection.
  • Emergency Power Off (EPO) Remote UPS shutoff in the event of a fire or other onsite emergency.
  • USB management port USB port supports monitoring and management of the UPS.
  • Optional management and communication cards Vertiv™ Liebert® IntelliSlot™ RDU120 Card enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available.
  • Free management software Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss. Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data.
  • Equipment Protection Plan (EPP) $400,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS.
  • Trade-In Program Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.

Features

  • TAA Compliant Meets all regulations for federal projects requiring a TAA solution.
  • 1500VA – 3000VA Wide range of capacities allow you to select the power and runtime that best meet your needs.
  • Optimized form factor 2U Rack/Tower convertible form factor to provide flexibility at sites with variable installation needs.
  • Automatic Voltage Regulation (AVR) When incoming utility power fluctuates, AVR stabilizes the output power without needing to go to battery, which extends the life of your battery and preserves your UPS battery for an outage.
  • Pure sinewave output Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies.
  • High output power factor 0.9 Power Factor provides more actual power to the load increasing power density.
  • Energy Star 2.0 Certified A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment.
  • Gravity sensing LCD display An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.

The flexible design of the Liebert® TAA-compliant PSI5 allows the UPS to be configured as a self-standing tower or to be rack-mounted within a 2U space. It is available from 1500VA to 3000VA for 120V applications. The Liebert® PSI5 UPS features an innovative advanced line-interactive design incorporating both boost and buck Automatic Voltage Regulation (AVR) technology. This protects connected equipment against utility voltage fluctuation (sags and surges) by automatically increasing or decreasing utility voltage levels, as required. It also helps prolong battery life by minimizing the amount of time that the UPS needs to operate on-battery to protect the equipment. Models with a capacity of 1500VA and below are not for sale in Vermont, Colorado, Washington.

PSI5-1500RT120TAA
Product Overview
Power Rating
1500VA/1350W
Input Voltage Range
120 VAC
Output Voltage Range
120 VAC
Efficiency
Up to 96% (Normal Mode)
Wiring
Input: 5-15P; Output: 6 x 5-15R
Weight
42.6 lbs
Weight
19.3 kgs
Height
3.5 in
Height
88.9 mm
Width
17.2 in
Width
436.9 mm
Depth
20 in
Depth
508 mm
Operational Conditions
Operating Temperature
Up to 40C
Listings
UL 1778, c-UL-us Listed, FCC Part 15, Class B
Topology
Line-interactive (automatic voltage regulation)
Miscellaneous
Listings
UL 1778, c-UL-us Listed, FCC Part 15, Class B
Topology
Line-interactive (automatic voltage regulation)

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location