The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

PSI5-3000RT120N

The Vertiv™ Liebert® PSI5 line interactive UPS family provides network grade uninterruptible power protection with pure sinewave output power and automatic voltage regulation ensuring availability of critical systems and information. Reliable and efficient power protection for servers, network equipment, medical devices, point-of-sale (POS) devices and security systems.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
• 750VA – 5000VA, Tower, Rackmount and Rack/Tower optimized form factors • Pure sinewave output on battery • User-replaceable, hot-swappable batteries • Intellislot™ network management card options • Programmable outlets • Free Power Assist™, Power Insight™ software
Warranty: Vertiv backs all Vertiv™ Liebert® PSI5 UPS systems with three-year, full unit coverage, including the battery. The Vertiv no-hassle, advanced replacement warranty covers all shipping fees and includes next-day delivery, which ensures customers will receive their replacement UPS prior to returning their damaged unit with no questions asked.

Benefits

ULTIMATE POWER PROTECTION: The advanced pure sine wave UPS from Vertiv compensates for power fluctuations, protects against equipment damage, and prevents data loss during a power disturbance. Automatic voltage regulation (AVR) technology safeguards equipment against a range of utility power fluctuations without battery operation. • EASY MONITORING: The Vertiv™ Liebert® PSI UPS offers a compact 2U rackmount/tower configuration, with the LCD display panel rotating 90 degrees to make the readout easy to see in either configuration, including output overload, or low-battery or replace-battery warnings. • HIGH-END ELECTRONICS: With advanced pure sine wave power conditioning, the Vertiv™ Liebert® PSI UPS protects valuable electronic equipment from the damage power fluctuations can cause. The Vertiv™ Liebert® PSI5 UPS allows users to save their progress during power loss and safeguard expensive electronics when utility power fluctuates. • Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings • Connected Equipment Protection Plan

Features

• Battery backup provides ample time for an orderly shutdown of connected equipment • Liebert® PSI5 UPS operates at a high 0.9 output power factor • Available network communications card provides remote monitoring and power management capability — Local USB or SNMP via optional Vertiv™ Liebert® IntelliSlot™ RDU120 Card • Liebert®PSI5 UPS is compliant with the Restriction of Hazardous Substances Directive (RoHS) • Rotatable LCD Display allows users to view real-time conditions, alarm notices, and runtime information • The standardLiebert®PSI5 UPS can accept external battery cabinets for long runtime applications

The flexible design of the Liebert® PSI5 allows the UPS to be tower (MT models), 1U rack mountable (1U models), or to be configured as a self-standing tower or to be rack-mounted within a 2U space (RT models). It is available from 750VA to 5000VA with both 120V or 208V models. The Liebert® PSI5 UPS features an innovative advanced line-interactive design incorporating buck/boost Automatic Voltage Regulation (AVR) technology. This protects against utility voltage fluctuation by raising and lowering utility power to the level needed by the connected equipment. It also allows the UPS to prolong battery life by maximizing its time on utility power before going to battery. Models with a capacity of 1500VA and below are not for sale in Vermont, Colorado, Washington.

PSI5-3000RT120N
Product Overview
Power Rating
3000VA / 2700W
Input Voltage Range
Nominal: 120VAC / Range: 75-146VAC
Output Voltage Range
120VAC (100/110/115/125VAC user-configurable)
Efficiency
Up to 96% (Normal Mode)
Wiring
Input: L5-30P; Output: 6 x 5-15R, 1 x L5-30R
Weight
70.8 lb
Weight
32.1 kg
Height
3.5 in
Height
88 mm
Width
17.2 in
Depth
24.8 in
Depth
630 mm
Operational Conditions
Operating Temperature
Up to 40C
Listings
UL 1778, c-UL-us Listed, FCC Part 15, Class B
Topology
Line-interactive (automatic voltage regulation)
Miscellaneous
Listings
UL 1778, c-UL-us Listed, FCC Part 15, Class B
Topology
Line-interactive (automatic voltage regulation)

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location