The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

GXT5LI-10KMVRT4UXLN

The Vertiv™ Liebert® GXT5 Lithium-Ion online double conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
  • Optimized Form Factors: 5kVA – 10kVA Rack/Tower optimized form factors
  • Advanced Topology: Online double conversion topology with pure sinewave output and zero transfer time
  • Long-lasting Battery: Lithium-Ion battery with an 8 to 10-Year design life
  • Cost Efficient: 50% lower Total Cost of Ownership (TCO)
  • Network Integration: RDU120 with pre-installed network card
  • Free Software: Power Assist™, Power Insight™ software included
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
Warranty: Standard 5-year warranty including both electronics and batteries.

Benefits

  • 5kVA – 10kVA: Wide range of capacities allow you to select the power and runtime that best meet your needs.
  • Optimized form factors: Rack/Tower convertible form factors provide flexibility at sites with variable installation needs.
  • Online double conversion topology: Reliable online double conversion topology isolates connected equipment from utility power disturbances while providing top of the line voltage/frequency regulation and surge protection. It is generator-friendly with zero transfer time and features an internal automatic bypass.
  • Pure sinewave output: Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies.
  • High output power factor: Unity power factor provides more actual power to the load increasing power density.
  • Color gravity-sensing LCD display: An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.

Features

  • Internal bypass: Automatic internal bypass provides seamless power to the connected load in the unlikely event of a system issue.
  • External bypass: Integrated external maintenance bypass supports the load during planned maintenance or UPS upgrades.
  • Sustainable: Lithium-ion batteries use less material for equal output and up to 99% of the battery elements are recyclable. The longer lifespan of a lithium-ion battery reduces waste and material consumption.
  • Safe and reliable: Safest lithium-ion (LiFePO4) battery chemistry and integrated Battery Management System (BMS) ensure safe and reliable operation.
  • Battery Management System (BMS): The BMS monitors the lithium-ion battery health at the cell level. It manages the charging, depth of discharge, temperature, and voltage of the battery. The BMS prevents overcharging, ensures safe operation, and preserves the battery throughout its life.
  • User-replaceable, hot-swappable batteries: User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment.
  • Individual programmable outlets: Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.
  • Energy Star 2.0 Certified: A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment.
  • Generator friendly design: Integrates seamlessly into site power infrastructure
  • Input circuit breaker: Re-settable breaker protects against equipment damage from a short circuit or overload.
  • Network grade surge protection: Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection.
  • Emergency Power Off (EPO): Remote UPS shutoff in the event of a fire or other onsite emergency.
  • Communication ports: USB and Serial ports support monitoring and management of the UPS.
  • Optional management and communication cards: RDU120 enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. RDU120, Modbus, BACnet and environmental sensor options are available.
  • Free management software:
    • Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss.
    • Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data.
  • 5-year warranty: Complete coverage on UPS including batteries.
  • Equipment Protection Plan (EPP): $500,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS.
  • Trade-In program: Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.

Vertiv™ Liebert® GXT5 Lithium-Ion online UPS protects critical IT applications against outages and power disturbances. It offers highest level of power conditioning and battery backup in server rooms, network closets, and other edge or distributed IT locations. Lithium-Ion batteries require fewer battery replacements and last up to 3x as long as VRLA batteries reducing maintenance, labor, and replacement costs (lower TCO). Hot-swappable, user-replaceable batteries increase the useable life of the UPS.

GXT5LI-10KMVRT4UXLN
Product Overview
Weight
156.3 lbs
Weight
70.89 kgs
Height
6.9 in
Height
175 mm
Width
16.9 in
Width
430 mm
Depth
35 in
Depth
890 mm
Interfaces/Ports
Interface Options
Serial Port, Network RJ-45 (Vertiv™ Liebert® RDU120), USB
Operational Conditions
Operating Temperature
32°F to 104°F (0°C to 40°C) (10% Derating at 50°C)
Listings
UL 1642 (Li-Ion Battery Cells), UL 1973 (Li-Ion Battery Pack w/UPS), UL 1778, CSA 22.2 No. 107.3, UL 1778, c-UL, FCC Part 15, Class A, Energy Star 2.0
Topology
Double-Conversion Online UPS
Miscellaneous
Listings
UL 1642 (Li-Ion Battery Cells), UL 1973 (Li-Ion Battery Pack w/UPS), UL 1778, CSA 22.2 No. 107.3, UL 1778, c-UL, FCC Part 15, Class A, Energy Star 2.0
Topology
Double-Conversion Online UPS

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location