The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

NetSure 7200 Series

Get Brochure Get Manual
Best Suited For:
  • Telecom
  • Data Center/Colocation/Hosting
  • Government

Benefits

  • Optimized total cost of ownership
  • Safe and simple to install and operate
  • Enhanced real-time visibility into what’s powering your network
  • Includes DHCP Ethernet connection and local access via an additional port with a default IP address
  • Meets strict agency standards for safety and reliability
  • Reduced energy costs with high-efficiency eSure rectifiers
  • Low initial investment with scalable configuration that allows for incremental system growth
  • High reliability with N+1 configuration redundancy

Features

  • Advanced controller offers battery management, AC service monitoring, site monitoring, and configuration management
  • Remote access supports HTTPS with multiple browsers, network element management via Modbus or SNMP (v2 or v3)
  • Dual Ethernet port option
  • Modular design with hot-swappable rectifiers and distribution units
  • High system efficiency over 96%
  • Multi-bay configurations
  • Multiple AC input configurations
  • NEBS Level 3 certified and UL Listed to UL Subject 1801

NetSure 7200 Series
Product Overview
Power Capacity
600 kW
Current Capacity
12,000 A
Output Voltage, Nominal
-48 VDC
Input Voltage, Nominal
208/240 or 277/480 VAC
System Type
Cabinet
Input
Input Voltage, Nominal
208/240 or 277/480 VAC
Input Voltage, Operational
176 to 305 VAC
Input Connections
Terminal Strip
Access
Rear
Output
Output Voltage, Nominal
-48 VDC
Output Voltage, Operational
42 to 58 VDC
Output Capacity
System 12000 amps; Bay 4000 amps (48VDC); Rectifier 3500 W (R48-3500e)
Peak Efficiency
96.2%
Load Circuit Breakers / Fuses
TPS/TLS, TPL, TPH Fuses; GJ/218, Bullet Circuit Breakers
Physical Characteristics
Weight
442-555 kgs
Height
2134 mm
Width
762 - 6096 mm
Depth
762 mm
Environmetal & Standard Compliance
Control and Monitoring
Dual Ethernet Embedded web pages, SNMP, Modbus;Programmable Relay Outputs and Binary Inputs
Operating Temperature
0°C to +40°C (+32°F to +104°F)
Safety Compliance
Power Bay; UL 60950 Listed (“c UL”), NEBS; Distribution Bay UL 1801 Listed (“c UL”), NEBS
EMC Compliance
FCC Class B

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location