Vertiv India, lorem ipsum dolor sit amet, consectetur adipiscing elit nec mauris hendrerit, rhoncus justo id, faucibus metus.
Sed interdum libero eu felis tristique, non fringilla ligula vulputate. Suspendisse vitae pharetra felis, sit amet molestie dui. Nullam aliquet lacinia augue non dignissim. Fusce a ex nulla. Praesent id arcu est. Integer non elit non magna blandit volutpat.

From power to cooling: Vertiv™ Solutions for critical infrastructure
Vertiv delivers comprehensive thermal solutions across the entire chain, from chip to heat reuse. Our portfolio encompasses air and liquid cooling, heat rejection and reuse, as well as unit- and system-level controls to optimize data center performance.

Vertiv™ Liebert® GXE 6000VA UPS
The Vertiv™ Liebert® GXE UPS is an online double conversion single-phase UPS that offers power protection in an affordable and efficient system with deployment and operational flexibility.

The Vertiv™ Liebert® APM2 is a next-generation modular and transformerless UPS design. It has a feature-rich, high-power density UPS with exceptional and innovative capabilities for mission-critical applications.
Vertiv delivers comprehensive thermal solutions across the entire chain, from chip to heat reuse. Our portfolio encompasses air and liquid cooling, heat rejection and reuse, as well as unit- and system-level controls to optimize data center performance.

The Vertiv™ CoolChip CDU 121 is an in-rack coolant distribution unit designed to support single-rack direct-to-chip applications. It reduces secondary fluid circuit volume while enabling 100kW+ of liquid cooling capacity through its liquid-to-liquid heat exchanger.
Vertiv™ monitoring and management solutions provide comprehensive visibility, control, and optimization of critical infrastructure. Our offerings feature a secure common architecture that seamlessly integrates and scales to create an open yet resilient IT management platform, suitable for both enterprise and edge.

Vertiv™ Avocent® DSView™ Solution
The Vertiv™ Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market.

PREFABRICATED SOLUTION
Vertiv™ SmartRow™ 2
Vertiv™ SmartRow™ 2 is a complete Edge data center pre-engineered for lightning-fast deployment. Each system includes rack enclosures, in-row cooling with complete containment, UPS battery backup, power distribution, and cable management.
Vertiv India: awards & achievements
Discover how Vertiv India’s innovation and excellence are acknowledged across the industry.
The Most Environment, Social and Governance (ESG) Conscious Company of 2022: VERTIV
NCN (2023)
Honoree: ESG
The Best Power & Cooling Sustainable Solutions Provider for Datacenters of 2023
NCN ICT India (2024)
Honoree: Thermal
Talk to a Vertiv representative today.
Fill out the form to request a quotation, technical consultation, or additional details.
Vertiv Energy Pvt. Ltd
Plot C-20, Rd No. 19, Wagle Ind. Estate, Road No. 16V, Wagle Industrial Estate, MIDC Thane (W), Maharashtra India
Toll-free 1-800-2096070