The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

Transformer Preventive Maintenance

Failure of large power transformers can cost you millions in lost revenue because replacements can take months to purchase and install. Worse, a transformer failure can trigger fire and explosions, endangering your people and threatening your plant’s critical assets. Fortunately, losses due to transformer failure can be avoided. Through preventive and predictive maintenance and testing, Vertiv can identify potential issues and repair problems before a unit fails.

Get Brochure
Best Suited For:
  • Power Generation
  • Power/Gas Transmission and Distribution

Benefits

Improved reliability from your electrical distribution system occurs through routine inspection and maintenance
More cost-effective testing and maintenance is achieved as analysis of transformer performance identifies signs of impending failure
Fewer unplanned outages and costly business disruption is the result of ongoing testing and trending that informs decisions regarding electrical assets
Fewer emergency repairs are needed when transformers and related equipment are regularly inspected and serviced
Optimized transformer performance and life span is possible when adjustment are made based on the results of regular preventive and predictive maintenance

Features

Inspections include visual checks for cleanliness, cracked insulators and bushings, paint condition, oil condition, nitrogen pressures, relay targets, and condition of grounds
Infrared testing detects heat buildup, loose connections, and defective surge arrestors which are often a precursor to failure
Ultrasonic detection identifies excessive corona that produces radio frequency (RF) interference which may cause an insulator, bushing, or surge arrester to fail
Nitrogen gas tests are performed on nitrogen gas blanketed transformers to identify the presence of gas in the oil or a high oxygen content that leads to oil deterioration
Oil analysis provides an accurate assessment on the condition of properties that are essential to transformer oils

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Electrical Reliability Services
+1 877 468 6384
USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services
Partner Login

Language & Location