Vertiv Unity Application PDU
June 27, 2018
Improve the Efficiency of your IT systems with an Intelligent 3 in 1 device
More than a simple PDU
Now it's easier than ever to gain more performance and reduced OpEx for your data center, with Vertiv's Unity Application PDU - an innovative and secure power distribution unit, with Smart Software functions and out-of-band connection under a single IP address, meant to enhance the availability and efficiency of your IT infrastructure site, while reducing the costs.
Smart software functions of the Unity Application PDU
-
Control
Direct control access to all connected units from one single IP address. Boolean logic functions to create programmable commands depending of device notifications and alarm messages.
-
Dashboard
Easy user configurable dashboard that gives the user a complete overview of the system.
-
Trends
Trending data of connected loads to improve energy efficiency and to receive pre- warnings to avoid downtimes in the event of overload. Additional input to obtain a forecast trend for power capacity planning.
-
Reporting
Creating reports of monitoring values to have useful material for billing purpose or other activities.
-
Alarm Management
Consolidation and analysis of notifications and alarms to ensure high availability of the complete solution.
The built-in intelligence of the Unity Application PDU
100% availability and uptime are no longer abstract goals to be achieved in a data center.
You know it, we know it and now the data center standard DIN EN 50600 supports it. This is even more critical when you’re expanding your network with edge data centers. The built-in Smart Software functions, monitoring capabilities, alarm management and software gateway are the assets of Vertiv's Unity Application PDU that help you towards preventing any downtime.
As a result, your concerns about the network connection, the PUE levels and measurement, the machine-to-machine and sensor-to-machine communication, as well as forecasting and reporting functions, can be effectively put to rest, while increasing your efficiency, productivity and reducing the overall OpEx of your core or edge data center.
But don’t take our word for it, explore the features and benefits that come with Vertiv’s Unity Application PDU
Benefits
- Plug and play installation of the intelligent PDU (Expert knowledge not required)
- Easy integration – one system with “self-aware functions”, instead of three (PDU, gateway, and Smart Software), able to connect to multiple devices (PDUs, UPS, Cooling system, door-locking)
- Saving money - you only need one IP address for multiple devices - savings through service
- Full visibility of what you have connected
- High Security feature - one IP address for multiple PDUs