The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

Vertiv™ CoolPhase Perimeter Compact Cooling System, PX011-29kW, R454B

The Vertiv™ CoolPhase Perimeter direct expansion cooling system offers high efficiency, protection and capacity per footprint. The latest compact perimeter cooling unit with low GWP refrigerants, ideal for small and medium IT applications, available in multiple configurations for added deployment flexibility.

Get Brochure Get Manual
Key Benefits
  • Reduce operating costs with a high-efficiency system. Standard EC fans, optimized heat exchangers, and industry-leading intelligent controls drive a PUE under 1.2
  • Minimize carbon footprint with low GWP refrigerant, utilizing R-454B that meets environmental standards
  • Rapidly scalable for faster deployments and time to market for mission-critical applications
  • Integrated, self-optimizing controls with advanced algorithms for air temperature and fan speed coordination to automatically manage unit operation to maximize performance and deliver high efficiency
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Vertiv™ CoolPhase Perimeter is a highly configurable unit and is available in a wide range of capacities. Available cooling types available include Air; Water/Glycol; Dual Cooling (Water/ Glycol Cooled + Econ-O-Coil), providing full and partial free cooling; Dual Cooling (Chilled Water + Air-Cooled Refrigeration), providing full and partial free cooling; and GLYCOOL™ (Fluid-cooled Economizer and DX Refrigeration System). The units feature variable speed EC fans that reduce motor energy usage up to 80%, compared to standard AC motors. The digital scroll compressor in the Vertiv™ CoolPhase Perimeter uses R-454B low GWP refrigerant for global regulatory compliance. Condensers on the water/glycol cooled, dual-cooling, and GLYCOOL systems feature motorized control valves, managed by the Vertiv™ Liebert® iCOM™ controls. These valves control the water or water/glycol flow and maintain the desired condensing temperature for various entering fluid temperatures. The Vertiv CoolPhase Perimeter offers unique, floor-level air discharge that reduces the mixing of hot and cold air to improve efficiency. Downflow models provide front, left side and right side discharge and upflow models provide front and rear return options.

Model Specifications Overview
PX011, 11kW
37.5 [11]   32.4 [9.5]   1,800   77 9/16 in   34 1/2 in   34 5/8 in   600 lb  
PX018, 18kW
61.4 [18]   57.1 [16.7]   2,800   77 9/16 in   34 1/2 in   34 5/8 in   670 lb  
PX023, 23kW
78.4 [23]   70.2 [20.6]   3,500   77 9/16 in   34 1/2 in   34 5/8 in   670 lb  
PX029, 29kW
98.9 [29]   91.4 [26.8]   4,300   77 9/16 in   34 1/2 in   34 5/8 in   700 lb  

Benefits

  • Significantly higher efficiency than legacy systems
  • Compliant with U.S. Department of Energy minimum efficiency standards for computer room air conditioners
  • EC fans reduce motor energy usage up to 80%, compared to standard AC motors. More efficient than centrifugal blowers even when operating at 100% fan speed.
  • Unique, floor-level air discharge reduces mix between hot and cold air, improving efficiency
  • Self-optimizing controls protect against adverse events, providing availability approaching 100%
  • No fan belts to maintain and replace

Features

  • Designed for small spaces, with Industry’s most compact footprint
  • Industry’s highest capacity per footprint
  • Advanced Liebert® iCOM™ unit control monitors hundreds of component data points and provides automated routines for greater unit protection
  • Optional Liebert® iCOM™-S supervisory control for harmonizing multiple cooling units
  • Variable speed EC Fans
  • Hydrophilic slab coil
  • R454B low GWP refrigerant
  • Hot aisle / cold aisle configurations
  • Infrared and steam gen humidifiers
  • Electric reheat
  • All 60 Hz 3-phase voltages, including 575V

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location