The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

SmartCabinet 42U split cooling 6.0kW EMEA

SmartCabinet™ is a new approach to providing a Micro Datacenter, a complete IT infrastructure solution that contains enclosure, uninterruptible power, thermal management, power distribution, monitoring and infrastructure management all in a simple packaged solution. It is a fully integrated, industry-leading plug-and-play solution with a ready to use IT cabinet space.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale

SmartCabinet 42 U, split cooling designed for 6.0 kVA nominal IT load 42U nominal space 10 kVA UPS, A + B power feed split cooling up to 6.0 kW with 8U 19” evaporator and remote condenser remote status, power and environmental monitoring one monitoring & management device as a central gateway (one IP address) for all infrastructure devices, highest security through out-of-band management, mass firmware and configuration update for all connected devices point smoke detector Components Miracel 19" cabinet 42 U 800W x 1200D, jumpering space front 200mm, useful depth 740mm, with front glass and rear steel door, IP54, mobile plinth, 4 levelling feet, top and bottom panel with rear cable entry, foam sealed 2x Intelligent Rack PDU, 230V 1ph. 16A input, 16xC13 outlets, remote metered per outlet VFI UPS GXT4-10k 10 kVA, w/batteries for 5 mins. @ 6 kVA IT load (6U) Vertiv™ Liebert® IntelliSlot™ RDU120 Card for remote UPS monitoring temperature & humidity sensor, door contacts, dry contacts used for alarm management (smoke/fire, cooling failure, open door alarms) Split cooling unit, 1.0 – 6.0 kW auto-adapting cooling capacity, indoor unit 6 U plus outdoor unit emergency ventilation fan Hekatron point smoke detector Approvals CE mark Technical Data depth 1200mm, width 800mm, height 2100mm 42 U gross space load rating 8000N static protection rating IP54 recommended / allowable environmental temperature 18-27°C / 5–45°C (ASHRAE class A4) Colour RAL7035 power connection IT 230 V, 1ph. 32 A, 50 Hz power connection cooling 230 V, 1ph. 16 A, 50 Hz

Features

Fully integrated: No dedicated IT room is required complete data center infrastructure in asingle enclosure sturdy data center grade cabinet, thermal management, power distribution,secured power, monitoring and security for IT applications Complete solution and service from one hand: Engineered, factory assembled and testedhighly efficient, secure and reliable Fast and easy deployment: Plug-and-play, ready to use from day one eliminates the need todesign, refurbish or build dedicated networking or computer rooms. Substantially reduced TCO compared to traditional construction lower investment, fasterdeployment and better efficiency

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location