The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

Vertiv™ Liebert® EXL S1 UPS 300-1250kW

The Vertiv™ Liebert® EXL S1 UPS delivers secure power while providing premium load protection and maximum energy saving for large scale applications such as AI. Its Dynamic Grid Support feature can provide frequency regulation by controlling the input power to support services such as frequency regulation-up, regulation-down, or both via charging and discharging of the battery. At Dynamic Online mode, the UPS can have operating efficiency of up to 99% without sacrificing availability. This product is approved by the ETL (Energy Technology List).

Watch the Video Get Brochure Book a demo
Key Benefits
  • DYNAMIC GRID SUPPORT: With this feature, the UPS provides a fast response to react to the grid services commands in just 0.5 seconds
  • POWER PROTECTION FOR HIGH-DENSITY APPLICATIONS: It offers reliable power supply to AI power loads across multiple scenarios, including operation under generator, utility, and transition conditions
  • SPACE-SAVING DESIGN: Small footprint and high energy density allow optimal space
  • EASY TO SERVICE AND INSTALL: Easy, top and front access to key components; no need to go into bypass or shutdown power to access
  • SAFE CAPACITY MODE: Vertiv™ Liebert® EXL S1 safe capacity mode provides UPS load and battery discharge testing without an external load bank.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Transportation
Warranty: This product is approved by the ETL (Energy Technology List).

The Vertiv™ Liebert® EXL S1 UPS, with capacity of 300-1250kVA, is optimized for maximum efficiency and power density. It has a small footprint, lower than similar UPS in its class or in its kVA size range. It is ideal for customers who need every square foot to offer a positive ROI, such as colocation providers, hosting and cloud businesses. This UPS allows customers to either redeploy the saved space to implement more revenue generating IT equipment or reduce the actual design size of their equipment rooms, thus saving construction costs. At Dynamic Online mode, the UPS can have operating efficiency of up to 99% without sacrificing availability. Its touchscreen control panel provides status-at-a-glance convenience, flexible views and multiple security options. With Vertiv™ LIFE™ Services, get 24x7 remote monitoring by our expert staff to improve availability and lower labor costs. This product is approved by the ETL (Energy Technology List) for UK customers. Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance.

Benefits

  • MORE SPACE: Minimized UPS footprint allows more space for revenue-generating IT equipment
  • RESILIENT POWER PROTECTION: The UPS provides high level of efficiency, power quality and availability
  • UP TO 8 UNITS IN PARALLEL: It can support distributed and centralized parallel configurations
  • INSTALLATION FLEXIBILITY: It is compatible to VRLA and Lithium-Ion batteries
  • PROACTIVE REMOTE SERVICES: Have options for remote diagnostics and preventive monitoring services for UPS

Features

  • COMPACT SIZE: Smallest footprint among all competitors at this kVA size
  • 3 MODES OF OPPERATING EFFICIENCY: Double Conversion (97%), Dynamic Online (99%) and ECO Mode (>99%)
  • ADVANCED TOUCHSCREEN CONTROL PANEL: Customer can configure data and views
  • 2014 NEC COMPLIANCE: High Impedance DC Ground Fault detection for 2014 NEC compliance
  • FLEXIBLE CONFIGURATIONS: Dual asynchronous source/dual input capable

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Customer Stories

 Image

Welcome Italia Case Study

Welcome Italia creates fixed and mobile telecommunications and IT solutions exclusively for corporate clients.

 Image

Enable New Revenue Generation with Your Grid Interactive UPS and Battery Energy Storage System

The key? Dynamic Grid Support enables revenue generation and cost savings.

 Image
Data Center/Colocation/Hosting

TCN Data Hotels

In recent years, the demand for state-of-the-art data centres has increased by more than five hundred percent and the market is still growing.

Partner Login

Language & Location