The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

NetSure HVDC Power Systems

Vertiv™ NetSure™ HVT is a high voltage direct current (HVDC) power solution designed to ensure the highest levels of system efficiency and reliability. Based on a flexible architecture, 400V HVDC power can be implemented at a wide variety of telecom and data centers sites. Whether your site equipment powering needs include 400 VDC, -48 VDC, AC power, or a combination of all three, 400V HVDC technology can be the backbone infrastructure of a cost effective and efficient site design.

Get Brochure
Key Benefits
Free up floor space near IT and telecom gear Transition to HVDC power while supporting critical AC and -48 VDC loads Use 10 times less copper cabling than -48 VDC Reduce energy losses on site with less AC to DC conversions
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

This efficient, reliable family of AC to DC power systems for critical HVDC power applications combines the proven benefits of 48V DC power – modularity, scalability, ease of integration – with the cable and installation saving benefits of higher voltage distribution.

Model Specifications Overview
NetSure HVT EO2 CA1
150 kW   375 A   400 VDC   380 VAC / 480 VAC   Cabinet  
NetSure HVT EO2 CN1
360 kW   900 A   400 VDC   380 VAC / 480 VAC   Cabinet  

Benefits

Achieve your sustainability goals and save energy by minimizing AC to DC conversion steps via high voltage DC power (HVDC) Significantly reduce cabling and installation costs by distributing power at high voltage DC compared to 48V DC Free up floor space near the load by remotely backing up your HVDC infrastructure Minimize CapEx by building out power capacity in a scalable fashion to match your site power needs

Features

Use 10 times less copper cabling than -48 VDC Higher power density and small footprint Safe and reliable with alarms for insulation failure and grounding faults Real time remote monitoring via TCP/IP, SNMP and major web browsers Specialized parallel design for capacity expansion

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location