Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Vertiv™ CoolLoop Trim Cooler:
Engineered for scale

Vertiv delivers scalable, resilient cooling for hyperscale and AI‑ready
data centers with an integrated thermal chain built on
the Vertiv™ CoolLoop Trim Cooler.

Download the eBook Contact us

Why our integrated thermal chain is designed to support AI data center scaling

Operators of AI-ready and hyperscale data centers are scaling data center performance, facing a new set of infrastructure challenges:

  • increasing rack densities driven by GPUs and advanced CPUs 
  • the need for higher thermal efficiency 
  • demand for resilient and fault-tolerant cooling architectures 
  • the need to scale capacity over time without redesigning the full
    infrastructure 
  • pressure to improve operational efficiency and reduce costs 

Single-machine positioning is no longer sufficient, and the system approach represents the answer for today’s and tomorrow’s silicon deployment.

2 min  –  with George Hannah

Make chilled water work in tight spaces, varied climates, and high-efficiency setups, guided by George Hannah, Senior Director for Global Chilled Water Systems, expert in high-density chilled water systems and lifecycle facility support.

 
2 min  –  with Enrico Miconi

AI workloads drive power density to extremes, challenging traditional cooling methods. In this Vertiv Tech Talks short, Enrico Miconi, Senior Manager of Product Management for Global Chilled Water Solutions at Vertiv, explains how data centers are evolving with hybrid cooling strategies that combine air and liquid systems.

 
2 min  –  with Nicola Gattolin

Data centers operate across diverse climates, regulations, and infrastructure constraints. In this Vertiv™ Tech Talks short, Nicola Gattolin, Global Product Manager for Chilled Water Systems at Vertiv, discusses how global cooling strategies must adapt to regional requirements while maintaining consistent performance and reliability.

 
2 min  –  with Madeline Hoffman

Madeline Hoffman, Offering Specialist at Vertiv, explains how optimizing chilled water temperatures, improving free cooling utilization, and aligning system components can reduce energy consumption and total cost of ownership. By enabling higher operating temperatures, systems can extend free cooling hours, reduce compressor use, and improve overall efficiency.

 
CoolLoop Trim Cooler Image
THERMAL MANAGEMENT

Vertiv™ CoolLoop Trim Cooler: The integrated cooling architecture’s centerpiece

An integrated thermal chain is not simply a collection of machines; it is a system architecture designed to support critical digital infrastructure at scale

Learn more Download one-pager

The Vertiv™ CoolLoop Trim
Cooler represents the building block of an
integrated cooling architecture.

When multiple units operate seamlessly together, the system behaves like a single optimized cooling plant designed to support critical digital infrastructure at scale.

Sixteen (16) units operating in parallel can create a 25 MW cooling block, with three additional units configured as rotating redundancy, demonstrating how the architecture scales and protects uptime at hyperscale.

This architecture is especially relevant for hyperscalers and AI-driven facilities because it combines the key capabilities.

Modular Capabilities

Vertiv™ Services: From design to optimization for your cooling architecture

The integrated Vertiv™ thermal chain creates value not only at the point of installation, but throughout its lifecycle. Vertiv™ Services is designed to provide end-to-end support for the cooling architecture with continuous monitoring and more efficient management of available resources over time.

Learn more

Frequently asked questions



What happens after I fill out the form?

Our team will be evaluating your request over the next 3-5 working days. We'll get in touch as soon as we've identified possible solutions to address your concerns.

I’m not sure which solution fits best for my use case. What should I do?

Our product experts are ready to help! Fill out the form and we'll assist you after evaluating your request.

Our organisation has unique and specific needs. Would you still be able to provide solutions?

Vertiv has a wide range of critical infrastructure that span across different applications and industries. Share your concerns with us and we'll reach out as soon as we can.

Design a cooling architecture that scales with your AI workloads.

Our advisors are ready to help you design, deploy, and optimize cooling architectures that scale with AI workloads. Fill out this form to get started.

Partner Login

Language & Location