Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Battery energy storage systems

Provides grid stability and energy flexibility to enhance reliable operation for demanding commercial and industrial applications.

Download the white paper Contact us

Mission-critical businesses need continuous power flow to support vital operations.

These organizations include hyperscalers and cloud services companies, digital service providers, hospital systems, manufacturers, utilities, and more. Facilities and power management teams at these organizations seek to increase their clarity into – and control over – their power network and energy usage, thereby enhancing operational reliability.

Vertiv™ EnergyCore Grid is available with an optional integrated energy management system that provides intelligent controls, enabling ancillary services. Organizations gain greater control over how traditional and renewable energy is captured, stored, and used. As a result, they can sell energy back to the grid, creating new revenue streams.

#

Why choose Vertiv™ EnergyCore Grid?

Provide near-instantaneous power
transfer

 

Protect mission-critical operations from disruptions to prevent downtime

Scale power capacity without overbuilding upfront

 

Maximize ROI and minimize stranded assets for site-specific needs or future growth

Enable peak shaving, load shifting, & backup power support

 

Reduce energy costs, improve power quality, and increase resilience for on-site operations

Seamlessly integrate with your energy ecosystem

 

Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies

Ready-to-deploy in harsh environment with minimal site prep

 

This accelerates deployment and reduces installation complexity

 

Brochure

Vertiv™ EnergyCore Grid

Utility-scale energy storage for mission-critical businesses seeking to improve operational stability, increase use of renewables, reduce cost, and generate revenues.

Download brochure

Key features of Vertiv™ Next Predict

Milliseconds transfer time

Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.

Advanced EMS and controls

Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.

Modular architecture (1MW – 200+ MW)

It’s flexible design allows operational growth through scalable energy storage and deployment adaptability.

Skidded design, outdoor-rated solution

This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.

Demand charge management and optimization

The system reduces costs by storing energy during low-demand periods and using it during peak times.

+
Partner Login

Language & Location