The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Vertiv Liebert GXT5 VRLA UPS 16KVA-20KVA (I) Firmware Downloads

SIGN UP FOR SOFTWARE UPDATES

Releases for Vertiv Liebert GXT5 VRLA UPS 16KVA-20KVA (I)

GXT5-16KIRT9UXL, GXT5-20KIRT9UXL

NOTE: Each release includes all the updates from previous releases. If upgrading a firmware version that is several releases old, it is only necessary to install the latest. For detailed instructions refer to the user guide.

RELEASE DATE PRODUCT FAMILY VERSION DOWNLOAD
MCU DSP
October 2023
16kVA-20kVA (I) V240 V150 GXT5LA (16-20K I) 2023-Oct.zip -

Release Notes:

  1. Improved battery charging logic to automatically set the charge current and temperature compensation
  2. Improved battery test logic accuracy for both automatic & manual tests for all load levels
  3. Fixed a minor security vulnerability in the CLI interface
October 2022
16kVA-20kVA (I) V230 V140 GXT5LA (16-20K I) 2022-Oct.zip +

May 2022
16kVA-20kVA (I) V210 V140 GXT5LA (16-20K I) 2022-May.zip +

October 12, 2020
16KVA-20KVA (I) V190 V140 GXT5(16-20K)(I)2020-10-12.zip +

May 30, 2020
16KVA-20KVA (I) V180 V130 GXT5(16-20K)(I)2020-May-30.zip +

November 30, 2019
16KVA-20KVA (I) V170 V120 GXT5(16-20K)(I)2019-11-30.zip +

September 13, 2019
16KVA-20KVA (I) V160 V120 GXT5(16-20K)(I)2019-09-13.zip +

June 04, 2019
16KVA-20KVA (I) V150 V120 GXT5(16-20K)(I)2019-06-04.zip +

Related Articles

Language & Location