The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ CoolLoop Thermal Wall from 350 to 500 kW CA60

The Vertiv™ CoolLoop Thermal Wall is a turnkey cooling solution delivering 350 to 500 kW, designed to elevate the performance of chilled water air handling units for slab floor installations. Positioned on the gallery side, it supports a wide range of IT loads, from traditional air-cooled systems to advanced hybrid cooling for AI and HPC environments. It helps cloud, hyperscale, and colocation data centers meet key goals such as increasing rack density, reducing operating costs, and accelerating deployment. Additionally, it addresses critical business and technical needs including space optimization, temperature control, operational reliability, enhanced efficiency, and simplified installation.

Get Brochure
Key Benefits
  • SPEED TO MARKET: eliminates the need for customization with a ready-to-use air handling unit purpose-built for slab floor data centers engineered to maximize the cooling density for unit footprint with all the main components factory installed, thus reducing installation costs on site.
  • COOLING CONTINUITY: enhanced cooling continuity and reliability to extend data center uptime.
  • ENERGY EFFICIENCY: designed to set new efficiency standards combining market-leading technologies and optimizing the aerodynamic impact of all the internal components.
  • HOLISTIC & INTEGRATED CHILLED WATER EXPERIENCE: optimize and control the full thermal chain, from chip cooling to heat recovery, with Vertiv™ free cooling chillers, Vertiv™ iCOM™ smart controls with slab floor-specific algorithms, and Vertiv™ Services for design, commissioning, and ongoing optimization.
Best Suited For:
  • Data Center/Colocation/Hosting
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

  • Accelerate speed to market with standardized configurations, structures, and components.
  • Modular sections reduce shipping costs and enable fast commissioning and easy installation.
  • High-performance fans boost cooling capacity without increasing unit footprint.
  • Enhanced system energy efficiency through optimized water distribution.
  • Custom-designed coils tailored to meet evolving data center market demands.
  • Reliable cooling continuity even in the event of control system failure.
  • Fast commissioning and a range of optional features to align with your business needs.

Features

  • Latest generation of EC fans
  • Pressure independent control valve
  • Multiple enhanced coils
  • Touch screen display
  • Dual power supply with control power continuity
  • Flanges connections
  • IBC Seismic Certification: includes bracing for units installed in seismic zones
  • THD mitigation option meets IEEE standards 519-2014 harmonic distortion
  • Vertiv™ iCOM™ factory installed and tested controls, for fast start-up and commissioning

Designed for large‑capacity environments, the Vertiv™ CoolLoop Thermal Wall scales up to 500 kW to support larger, non‑raised floor data center building blocks. It integrates into chilled water systems and accommodates a wide range of IT loads, from traditional air‑cooled deployments to higher‑density AI applications.

Vertiv™ CoolLoop Thermal Wall from 350 to 500 kW CA60
Physical Characteristics
Height
144.3 in
Height
3665 mm
Width
120 in
Width
3050 mm
Depth
60 in
Depth
1524 mm
Technical Specifications
Total Nominal Capacity kBtuh [kW]
360
Nominal Airflow [CFM]
20,000-60,000

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location