The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ CoolPhase Row, Row Based Cooling, 40kW

Vertiv™ CoolPhase Row is a high-efficiency, row-based cooling solution designed to meet the demanding thermal management needs of modern high-density data centers.

Get Manual
Key Benefits
  • Wider installation base with pipe run up to 390ft
  • Higher cooling capacity with offerings up to 40kW
  • Wide range of working environments supported with outdoor heat rejection capability
    from -31°F to 126°F
  • Low GWP Refrigerant (R-32) reduces environmental impact
  • Best Suited For:
    • Banking, Financial and Insurance
    • Data Center/Colocation/Hosting
    • Government
    • Healthcare
    • Retail and Wholesale

    Benefits

  • Multiple monitoring protocols and multi-unit teamworking allows users to stay informed of system conditions at all times.
  • Space-saving, flexible row-based design offers more valuable floorspace for critical IT deployment.
  • Scalable cooling from 20-100% capacity with load matching controls provides lower energy consumption and operational costs.
  • Features

  • Higher cooling capacity with offerings up to 40kW delivering reliable performance to support high-density IT environments.
  • Outdoor heat rejection capability from -31°F to 126°F ensuring dependable operation across extreme climate conditions.
  • Low GWP Refrigerant (R-32) reduces environmental impact and meets environmental regulations.
  • Vertiv™ CoolPhase Row, Row Based Cooling, 40kW
    Technical Specifications
    Total Nominal Capacity kBtuh [kW]
    136,000 BTUH (40kW)
    Nominal Airflow [CFM]
    5728 CFM
    Total Capacity
    40kW
    Input Voltage (V/Phase/Frequency Hz)
    460V/3ph/60Hz, 65kAIC 230V/3ph/60Hz, 65kAIC
    Heat Rejection Medium
    Air-Cooled
    Controls and Monitoring
    SNMP, BACnet, Liebert® iCOM
    Allowable Heat Rejection
    -31° F to 126° F
    Physical Characteristics
    Height
    43.3in
    Height
    1100mm
    Width
    23.6in
    Width
    600mm
    Depth
    47.2in
    Depth
    1200mm

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    Vertiv Academy – Thermal Management Training
    +1 844 841 2665
    530 Westar Blvd Westerville Ohio 43082 USA
    Product areas of focus: Thermal Management

    Language & Location