The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

CR050RC, Chilled Water, 50kW

CR050RC, Chilled Water, 50kW

Find Sales Contact
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Vertiv™ Liebert® CRV is a precision data center cooling solution providing temperature and humidity control to manage your critical IT environments. It integrates within a row of data center racks, providing cooling close to the IT heat load. The Liebert® CRV, when used with Liebert® Optimized Aisle Controls, independently manages airflow and temperature, greatly improving efficiency and supporting higher rack densities. Adjustable airflow baffles allow you to more precisely direct airflow within the row, improving efficiency and extending the life of your data center equipment. The Liebert® CRV uses environmentally friendly R410A refrigerant. The system is available in multiple capacities and in two widths, 300mm and 600mm, and is available as an air, water/glycol, or chilled water cooling system.

CR050RC, Chilled Water, 50kW
Technical Specifications
Total Nominal Capacity kBtuh [kW]
136.49 [40.0]
Net Sensible Capacity kBtuh [kW]*
181.7 [53.26]
Nominal Airflow [CFM]
6000 CFM
Net Sensible Capacity
53.26
Input Voltage (V/Phase/Frequency Hz)
460V, 3ph, 60Hz
Nominal Airflow
6000 CFM
Airflow Direction
Adjustable baffles
Heat Rejection Medium
10-100%
Capacity Modulation
Liebert iCOM Unit Controls
Physical Characteristics
Height
78.74
Height
2000
Width
23.622
Width
600
Depth
43.31
Depth
1100

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location