The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ CoolChip CDU 150

The Vertiv™ CoolChip CDU 150 is an in-rack coolant distribution unit designed to support single-rack direct-to-chip applications. It reduces secondary fluid circuit volume and infrastructure complexity, while enabling 150kW of liquid cooling capacity with its high-efficiency liquid-to-liquid heat exchanger. With compact footprint, it offers easy, cost-effective liquid cooling deployments in any data center application for high-density processes.

Find Sales Contact Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

  • ACHIEVE HIGHER EFFICIENCY & RELIABILITY: The Vertiv™ CoolChip CDU 150kW provides greater efficiency and redundancy options for high-density environments.
  • PROTECT SECONDARY LIQUID NETWORK: Designed with strict wetted material compatibility, it protects the secondary liquid network from contamination and degradation.
  • EASILY DEPLOY: It is intuitively designed for easy deployment.
  • GET FLEXIBLE DESIGNS: It accommodates any facility design and multiple cooling configurations.
  • HAVE PACKED FEATURES: Its integrated controller is designed from the ground up to be easy to deploy and to support leak detection.
  • ACCESS READY SUPPORT: It offers service support with local installation and same-day maintenance.

Features

  • COMPACT FOOTPRINT: Allow for in-row deployments.
  • INTEGRATED 50 MICRON FILTER: Keep supply water contaminant-free to protect server integrity and performance.
  • PRECISE TEMPERATURE CONTROL: Eliminate thermal shock for server CPU and GPUs.
  • INTELLIGENT FLOW MONITORING WITH ALARM FEATURES: Help maintain system performance and efficiency.
  • EASILY ACCESSIBLE FILL PORT & DRAIN LOCATIONS: Streamline and simplify maintenance.
  • INNOVATIVE STAINLESS-STEEL DESIGN & HYGIENIC COUPLINGS: Help Secondary Fluid Network integrity.

As data centers adopt liquid cooling, fitting in new coolant distribution infrastructure can be a real challenge. From hyperscale and colocation environments to edge applications, the Vertiv™ CoolChip CDU (the next generation of Vertiv™ Liebert® XDU family) simplifies your work with the flexibility to support rear door heat exchangers or direct to chip liquid cooling. Its compact footprint allows for in-rack, end of row, or perimeter placement options.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location