The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

Liebert® Piggyback Indoor Condenser, 16-98.4kW

Liebert® Piggyback air-cooled condensers support indoor applications where outdoor heat rejection is not practical, such as high-rise buildings or areas with restricted access.

Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Small footprint
Flexible configurations, with front or top air discharge.
Rugged construction and less wear and tear
Easy installation - delivered fully wired, piped and tested
Supports fast plan approval and building inspection with CSA agency approval 

Features

Indoor condenser matched to Liebert brand cooling systems
Available in ten models ranging from 16 to 98.4kW (4.6 to 28 tons), 60Hz or 50Hz.
Connects easily
Installs adjacent to the cooling unit with through-the-wall ductwork; remote locations up to 150 feet are also possible.
Single or dual circuit models
Operates at outdoor temperatures as low as -30°F (-34.4°C) with included Liebert Lee-Temp system
Double width, double inlet, balanced centrifugal fan with sealed, permanently lubricated bearings. standard dual v-belts.
Integral electrical panel that houses fuses, motor starters and overloads 

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Language & Location