The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ Avocent® DSView™ Solution: Secure, Scalable and Resilient Platform

The Vertiv™ Avocent® DSView™ Solution is Vertiv’s unified management software that provides a single pane of glass to securely manage, monitor, and control IT infrastructure across enterprise and edge environments. Deployed on the MP1000 appliance or as a virtual appliance (VA), Vertiv™ Avocent® DSView™ Solution helps teams manage serial consoles, KVM switches, rack PDUs, virtual machines, service processors, and more from one platform. It also helps improve operational efficiency, reduce costs, and minimize the risk of downtime.

Get Brochure VIEW ITS OFFERINGS
Key Benefits
  • IMPROVE OPERATIONAL EFFICIENCY: Use simplified and centralized infrastructure management, bulk actions, and automation-ready workflows.
  • SCALABLE: Scale current management solutions as your enterprise data center and edge computing.
  • INCREASE AVAILABILITY: Minimize downtime with always-available remote access to IT devices and systems.
  • PROTECT IT DEVICES: Protect and shield IT devices using enterprise grade secure platforms.
  • EXTENSIBLE: Keep pace with ever changing market needs with an open standards, platform, and APIs.
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation

The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. This provides premium performance and agility, security, and enables automation, management, monitoring and control of all your devices. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks.

Model Specifications Overview
Vertiv™ Avocent® MP1000 Management Platform
Digital Infrastructure   2 x USB, 1 x Management   2 x 350W   VGA   n/a   3.5 in  
Vertiv™ Avocent® MP1000 Management Platform Virtual Appliance
n/a   n/a   n/a   n/a   n/a   n/a  
Vertiv™ Avocent® RM1048P Rack Manager
Digital Infrastructure   1 x USB, 1 x Console, 1 x Management   2 x 1200W   n/a   n/a    
Vertiv™ Avocent® IPUHD 4K IP KVM
Digital Infrastructure   1 x USB-C with alt mode DIsplay Port   5V 25W   n/a   4K, 24bit color up to 30HZ    
Vertiv™ Avocent® IPIQ IP KVM
Digital Infrastructure   2 x 10/100 mb SP connectivity 1 x VGA, 1 x USB   5V   n/a   1900 x 1200 @30 Hz, 16-bit color   22 in  
Vertiv™ Avocent® IPSL Serial Device
Digital Infrastructure   1 x 1G (PoE), 2 x RJ45, 2 x USB A, 1 x Power port   1 x Power port   n/a   n/a   5.8 in  

Benefits

  • STREAMLINE PROCESS: Vertiv™ Avocent® DSView™ management software simplifies control of physical, virtual, and service processor infrastructure across enterprise and edge.
  • SECURE REMOTE ACCESS: Help IT teams manage critical infrastructure with greater control and accountability
  • GAIN UNIFIED VISIBILITY: Manage across distributed enterprise and edge environments from a single platform.
  • ONE SYSTEM: Standardize infrastructure management with Redfish support and common APIs.
  • DETECT INCIDENTS FASTER: Accelerate troubleshooting, maintenance, and change execution without depending on on-site access.

Features

  • MANAGE PHYSICAL/VIRTUAL INFRASTRUCTURE: Device discovery for physical IT assets, service processors, and virtual machines and secure HTML5 KVM and serial access for remote infrastructure management.
  • ALLOW SHARED SESSIONS: Enable session sharing for faster issue resolution and team collaboration.
  • AUTOMATE CONFIGURATION PROCESSES: Bulk configuration updates and firmware management across distributed environments.
  • IMPROVE WORKFLOWS: REST APIs and SDK support for automation, orchestration, and modern IT workflows.
  • ENHANCE SECURITY: Controlled access policies limit operations by user role and improve governance.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Monitoring Software
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Product areas of focus: Software

Frequently Asked Questions

Vertiv™ Avocent® DSView™ Solution is Vertiv’s unified management software that provides a single pane of glass to securely manage, monitor, and control IT infrastructure across enterprise and edge environments. Deployed on the MP1000 appliance or as a virtual appliance (VA), Vertiv Avocent DSView Solution helps teams manage serial consoles, KVM switches, rack PDUs, virtual machines, service processors, and more from one platform.
The Vertiv™ Avocent® DSView™ Solution is designed for enterprise data centers, edge computing sites, and distributed IT infrastructure deployments. It helps manage diverse device types including servers, network equipment, and storage systems across multiple locations. Organizations with complex hybrid infrastructure spanning from centralized data centers to remote edge locations typically benefit from the unified management approach.
The Vertiv™ Avocent® DSView™ Solution provides a unified platform that integrates IP KVM, serial console access, and management appliances under a single architecture. Unlike traditional single-purpose KVM systems, it offers centralized firmware updates, API-driven automation, and support for over 100 concurrent user sessions without additional hardware. The Vertiv™ Avocent® RM1048 Rack Manager uses Power over Ethernet to reduce cabling complexity.
Vertiv™ Services provides global support for installation, configuration, and maintenance of Vertiv™ Avocent® DSView™ components. The solution includes access to product documentation, technical notes, and user guides for self-service support. Firmware updates and patches are delivered through centralized management capabilities. Regional support teams are available for technical assistance and troubleshooting.
The Vertiv™ Avocent® DSView™ Solution helps reduce operational complexity by consolidating multiple management tools into a unified platform. Centralized firmware updates across devices reduce the time spent on patch management. API-driven automation enables repeatable deployment and configuration workflows, reducing manual effort. The Vertiv™ Avocent® RM1048's single-IP design reduces network addressing complexity and PoE support lowers cabling costs.

Language & Location