The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Cybex SC640C Secure Desktop KVM

The Cybex™ SC640C secure desktop KVM is designed to meet the stringent specifications of the U.S. government and certified to assurance level EAL2+.

Login to Save for Later
Warranty: Three-Year Warranty

Benefits

NIAP Common Criteria - validated to EAL2+
Multiple layers of security - U.S. designed firmware allows only keyboard and mouse human interface devices (HIDs) to switch to the target computers. Tamper-evident tape shows a visual indication of an attempt to gain access to the internal components of the switch. Locked memory prevents tampering and reprogramming of the firmware
Secure channels - Two to eight secure channels and 60dB crosstalk isolation to prevent data leaks between adjacent ports
Clears buffer - Automatically clears the keyboard buffer immediately after data is transmitted through the switch, so no data is ever left in the switch 

Features

Outstanding security - Designed to meet the requirements of the latest National Information Assurance Partnership (NIAP) Protection Profile V3.0 for peripheral-sharing devices
Discrete processing paths - Isolated ports on the switch provide discrete processing paths to each system, preventing data leakage, transfer or crosstalk between adjacent ports
Unique NUM Lock, CAPS Lock and Scroll Lock indicators - While the Cybex series maintains unidirectional data flow, it also provides indicators that alert users when the NUM Lock, CAPS Lock or Scroll Lock is on to improve ease of use
Support for USB authentication devices - A CAC port provides secure connection to common access cards for authenticating users.  An optional Dedicated Periphral Port (DPP) provides a secure connection to common access card readers, as well as additional types of authentication devices including, facial recognition scanners and fingerprint readers​
Gain true image reproduction and display flexibility - Cybex KVM switches offer the industry’s broadest range of video connections including DVI-I, Display Port, HDMI and support for resolutions up to UHD 4K to make sure image quality is highly accurate and video plays at the highest definition possible.  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions

Language & Location